
Status: In Production
The TC2054, TC2055, and TC2186 are high accuracy (typically ±0.4%) CMOS upgrades for older (bipolar) low dropout regulators. Designed specifically for battery-operated systems, the devices’ total supply current is typically 55µA at full load (20 to 60 times lower than in bipolar regulators). The devices’ key features include ultra low noise operation, very low dropout voltage - typically 45 mV (TC2054); 90 mV (TC2055); and 140 mV (TC2186) at full load - and fast response to step changes in load. An error output (ERROR) is asserted when the devices are out-of-regulation (due to a low input voltage or excessive output current). Supply current is reduced to 0.5 µA (max) and both VOUT and ERROR are disabled when the shutdown input is low. The devices also incorporate over-current protection. The TC2054, TC2055, and TC2186 are stable with a low ESR output capacitor of only 1µF and have a maximum output current of 50 mA, 100 mA and 150 mA, respectively. This LDO Family also features a fast response time (60 msec typically) when released from shutdown.
This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.
For pricing and availability, contact Microchip Local Sales.