Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TC1043

Status: End of Life

Features:

  • •Combines Two Op Amps, Two Comparators and a •Voltage Reference into a Single Package •Optimized for Single-Supply Operation •Ultra Low Input Bias Current ........... Less than 100pA •Low Quiescent Current ........... Operating 16uA (Typ.) •Shutdown 6uA (Typ.) •Rail-to-Rail Inputs and Outputs •Operates Down to VDD = 1.8V •Reference and One Comparator Remain Active in •Shutdown to Provide Supervisory Functions
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The TC1043 is a mixed-function device combining two general purpose op amps, two general purpose comparators, and a voltage reference in a single 16-Pin package. This increased integration allows the user to replace two or three packages, saving space, lowering supply current, and increasing system performance. A Shutdown input, SHDN, disables the op amps and one of the comparators, placing their outputs in a high-impedance state. The reference and one comparator stay active in Shutdown mode. Standby power consumption is typically 6A.Both the Op Amps and comparators have rail-to-rail inputs and outputs which allows operation from low supply voltages with large input and output signal swings. Packaged in a 16-Pin QSOP, the TC1043 is ideal for applications requiring high integration, small size, and low power.

Additional Features
  • Combines Two Op Amps, Two Comparators and a
  • Voltage Reference into a Single Package
  • Optimized for Single-Supply Operation
  • Ultra Low Input Bias Current ........... Less than 100pA
  • Low Quiescent Current ........... Operating 16uA (Typ.)
  • Shutdown 6uA (Typ.)
  • Rail-to-Rail Inputs and Outputs
  • Operates Down to VDD = 1.8V
  • Reference and One Comparator Remain Active in
  • Shutdown to Provide Supervisory Functions

Documents

Jump to:

Data Sheets

  
508KB

Board Design Files

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP6S22 PGA Thermistor PICtail Demo Board
MCP6S22 PGA Thermistor PICtail Demo Board ( MCP6SX2DM-PCTLTH )

The MCP6SX2 PGA Thermistor PICtail Demo Board features the MCP6S22 and MCP6S92 Programmable Gain Amplifiers (PGA). These devices help:

  • Overcome the non-linear response of the on-board NTC thermistor
  • Provide multiplexing between two inputs; the other input can be any desired source. This opens the possibilities of temperature correcting another sensor,
...

Learn More
Add To Cart
Humidity Sensor PICtail Demo Bd
Humidity Sensor PICtail Demo Bd ( PIC16F690DM-PCTLHS )

This board supports the capacitive humidity sensor application note AN1016. It measures the capacitance of a relative humidity sensor plugged into the board. The on-board microcontroller sends the measured and calculated relative humidity (RH) to a PC for display.

The board can also measure small capacitors in different ranges of values using a dual slope integration method. The...

Learn More
Add To Cart

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy