Status: End of Life
The TC1025 is a dual low-power comparator with a typical supply current of 8 mA and operation guaranteed to VDD = 1.8V. Input and output signal swing is rail-to-rail. Available in a space-saving 8-pin MSOP package, the TC1025 consumes half the board area required by a standard 8-pin SOIC package. It also is available in 8-pin SOIC and DIP packages. It is ideal for applications requiring high integration, small size and low power.
This is a blank PCB that allows the operation of Microchip Technology’s 8-pin devices to be easily evaluated. Each device pin is connected to a pull-up resistor, a pull-down resistor, an in-line resistor, and a loading capacitor. The PCB pads allow through hole or surface mount connectors to be installed to ease connection to the board. Additional passive component footprints are on the...
Rohs data is currently unavailable.
For pricing and availability, contact Microchip Local Sales.