Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY88922V

Status: In Production

Features:

  • Up to 2.5Gbps operation
  • 25mA peak drive current
  • Separate modulation control
  • Separate output enable for laser safety
  • Differential inputs for data
  • 75KΩ input pulldown resistor
  • Designed for use with SY88923, SY88904 or SY88905
  • Available in a tiny 10-pin (3mm) MSOP
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The SY88922 is a high-speed current switch for driving a semiconductor laser diode in optical transmission applications. The output current, or modulation current IMOD, is DC current controlled by IRSET, current through the resistor RSET. The output OUT is HIGH when output enable is HIGH.

The device incorporates complementary open collector outputs with a capability of driving peak current of 25mA.

The resistor REXT must be placed between /OUT and VCC to dissipate the worst case power. RSER is recommended to compensate for laser diode matching issues.

The SY88922 utilizes the high performance bipolar ASSET™ technology.

Additional Features
  • Up to 2.5Gbps operation
  • 25mA peak drive current
  • Separate modulation control
  • Separate output enable for laser safety
  • Differential inputs for data
  • 75KΩ input pulldown resistor
  • Designed for use with SY88923, SY88904 or SY88905
  • Available in a tiny 10-pin (3mm) MSOP
Parametrics
Name
Value
Part Type
Lasers and EML Drivers - DFB/FP Laser Drivers
Data Rate Capability
2.5
Power Supply (V)
3.3/5.0
Drive Current (mA)
25

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY88922VKG-TR
0.024500
0.431180
10
MSOP
3x3x1.0mm
NiPdAu
e4
SY88922VKG
0.024500
0.135600
10
MSOP
3x3x1.0mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy