Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY58012U

Status: In Production

Features:

  • Precision 1:2, 800mV LVPECL fanout buffer
  • >5GHz fMAX (clock)
  • <110ps tr/tf times
  • <260ps tpd
  • <15ps max skew
  • 60fs RMS phase jitter
  • Accepts an input signal as low as 100mV
  • Unique input termination and VT pin accepts DC and AC-coupled differential inputs: LVPECL, LVDS, and CML
  • Outputs are 100k LVPECL compatible, 800mV swing
  • Power supply 2.5V ±5% and 3.3V ±10%
  • -40°C to +85°C temperature range
  • Available in 16-pin (3mm x 3mm) QFN package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY58012U is a 2.5V/3.3V precision, high-speed, fully differential 1:2 LVPECL fanout buffer. Optimized to provide two identical output copies with less than 15ps of skew and less than 10ps(pk-pk) total jitter, the SY58012U can process clock signals as fast as 5GHz or 5Gbps data.The differential input includes Micrel's unique, 3-pin input termination architecture that interfaces to LVPECL, LVDS or CML differential signals, (AC-coupled or DC-coupled) as small as 100mV without any level-shifting or termination resistor networks in the signal path. For AC-coupled input interface applications, an on-board output reference voltage (VREF-AC) is provided to bias the VT pin. The outputs are 100k LVPECL compatible, with extremely fast rise/fall times guaranteed to be less than 110ps.The SY58012U operates from a 2.5V ±5% supply or 3.3V ±10% supply and is guaranteed over the full industrial temperature range (-40°C to +85°C). For applications that require faster rise/fall times, or greater bandwidth, consider the SY58013U 1:2 fanout buffer with 400mV output swing, or the SY58011 1:2 CML (400mV) fanout buffer. The SY58012U is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • Precision 1:2, 800mV LVPECL fanout buffer
    • Guaranteed AC performance over temperature/ voltage:
      • >5GHz fMAX (clock)
      • <110ps tr/tf times
      • <260ps tpd
      • <15ps max skew
    • Low jitter performance
      • 60fs RMS phase jitter
    • Accepts an input signal as low as 100mV
    • Unique input termination and VT pin accepts DC and AC-coupled differential inputs: LVPECL, LVDS, and CML
    • Outputs are 100k LVPECL compatible, 800mV swing
    • Power supply 2.5V ±5% and 3.3V ±10%
    • -40°C to +85°C temperature range
    • Available in 16-pin (3mm x 3mm) QFN package
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Description
1:2
Input
ANY
Output
LVPECL
Supply Voltage
2.5/3.3
Max Freq (GHz)
5
Max Data (Gbps)
5
Max Prop Delay (ps)
260
Icc (mA)
55
Max Within Device Skew (ps)
15
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Output Type
LVPECL

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY58012UMG-TR
0.021300
0.801700
16
VQFN
3x3x1.00mm
NiPdAu
e4
SY58012UMG
0.021300
0.050000
16
VQFN
3x3x1.00mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy