Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

SST26VF040A

4Mbit 2.3-3.6V Serial Quad I/O (SQI) Flash

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

The SST26VF040A Serial Quad I/O (SQI) flash device utilizes a 4-bit multiplexed I/O serial interface to boost performance while maintaining the compact form factor of standard serial flash devices. SST26VF040A also supports full command-set compatibility to traditional Serial Peripheral Interface (SPI) protocol. Operating at frequencies reaching 104 MHz, the SST26VF040A enables minimum latency execute-in-place (XIP) capability without the need for code shadowing on an SRAM. The device’s high performance and reliability make it the ideal choice for Network Appliance, Smart Home, Wireless Connectivity, Computing, Digital TV, Smart Meter, Datacenter, Automotive and other Industrial applications. Further benefits are achieved with SST’s proprietary, high-performance CMOS SuperFlash® technology, which significantly improves performance and reliability, and lowers power consumption for high bandwidth, compact designs.

Additional Features
  • x1/x2/x4 Serial Peripheral Interface (SPI) Protocol and SQI protocol
  • Burst Modes- Continuous linear burst, 8/16/32/64 Byte linear burst with wrap-around
  • Page-Program- 256 Bytes per page in x1 or x4 mode
  • Flexible Erase Capability- Uniform 4 KByte sectors, Uniform 32 KByte overlay blocks, Uniform 64 KByte overlay blocks
  • Software Write Protection- Write protection through Block Protection bits in STATUS register
  • Low Power Consumption: Active Read current: 15 mA (typical @ 104 MHz), Standby Current: 15 µA (typical), Deep Power-Down Current: 8uA (typical)
  • SFDP (Serial Flash Discoverable Parameters)
  • Packages Available: 8-contact WDFN (6mm x 5mm), 8-lead SOIC
  • All devices are RoHS compliant
  • Industrial -40C to +85C; Extended -40C to +125C
  • Automotive AEC-Q100 Qualification Pending
Parametrics
Name
Value
Density
4 Mbit
Op. Volt Range (V)
2.3 to 3.6
Max. Clock Freq.
104 MHz
Page Size (bytes)
256
Write Protect
Quarter, Half, Whole Array
Temp Range (°C)
-40°C to +125°C
Endurance
100,000
Data Retention (Years)
100
Bus Modes
SPI,SDI,SQI

Documents

Jump to:

Board Design Files

  
8KB

Brochures

Software Libraries/Firmware

Development Environment

  • Demo & Evaluation Boards
  • Code Examples
Demo & Evaluation Boards
SQI SuperFlash(R) Kit 1
SQI SuperFlash(R) Kit 1 ( AC243009 )

The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector that is located on the Explorer 16 Development Board (DM240001).

Learn More
Add To Cart

Similar Devices

Product
Memory Size
Memory Speed
Package
Price 5K
4 Mbit
40 MHz
SOIC-8, TDFN-S-8, UDFN-8
$0.62
4000K
50 MHz
CSP-8, SOIC-8, SOIJ-8, TDFN-S-8
$0.69
4 Mbit
40 MHz
SOIC-8, UDFN-8, WLCSP-9
$0.66
 
104 MHz
SOIC-8, TDFN-S-8
$0.66
4Mb
104 MHz
CSP-8, SOIC-8, TDFN-S-8, UDFN-8
$0.64
 
104 MHz
SOIC-8, TDFN-S-8, UDFN-8
$0.67

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SST26VF040A-104I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040AT-104I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040A-80E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040AT-80E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040A-80E/SN70SVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040AT-80E/SN70SVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
SST26VF040A-104I/MF
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF040AT-104I/MF
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF040A-80E/MF
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF040AT-80E/MF
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF040A-80E/MF70SVAO
0.073800
0.163265
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
SST26VF040AT-80E/MF70SVAO
0.073800
0.200000
8
TDFN-S
6x5x0.8mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy