Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ1024ECM064

Status: Not Recommended for new designs

Features:

  • 200 MHz/330 DMIPS, microAptiv core
  • DSP-enhanced core:
  • Four 64-bit accumulators
  • Single-cycle MAC, saturating and fractional math
  • Dual Panel Flash for live update support
  • 10-bit, 500 KSPS, 24-channel ADC module
  • Memory Management Unit for optimum embedded OS execution
  • microMIPS mode for up to 35% code compression
  • CAN, UART, I2C, PMP, SQI & Analog Comparators
  • SPI/I2S interfaces for audio processing and playback
  • Hi-Speed USB Device/Host/OTG
  • 10/100 Mbps Ethernet MAC with MII and RMII interface
  • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
  • Temperature Range:
  • 40°C to 85°C; 
  • 40°C to 125°C (planned)
  • Operating voltage range of 2.2V to 3.6V
  • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
  • 512KB SRAM memory
  • microMIPS mode for up to 35% smaller code size
  • DSP-enhanced core:
  • Four 64-bit accumulators
  • Single-cylce MAC, saturating and fractional math
  • Code-efficient (C and Assembly) architecture
  • Low-power management modes (Idle and Sleep)
  • 50 MHz Serial Quad Interface (SQI)
  • Peripheral Pin Select (PPS) functionality to enable function remap
  • 8 channels of hardware programmable DMA and 18 channels of dedicated DMA with automatic data size detection
  • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
  • Two CAN modules 2.0B Active with DeviceNet addressing support
  • Four 4-wire SPI modules (50 Mbps)
  • SQI configurable as an additional SPI module (50 MHz)
  • Four I2C modules (up to 1 Mbaud) with SMBus support
  • Parallel Master Port (PMP)
  • Hardware Real-Time Clock and Calendar (RTCC)
  • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
  • Nine Capture inputs and Nine Compare/PWM outputs
  • Graphics interface: PMP
  • Audio data communication: I2S, LJ, RJ, USB
  • Audio data control interface: SPI and I2C™
  • Audio data master clock: Fractional clock frequencies with USB synchronization
  • 10-bit ADC Module:
  • 500 Ksps rate with one Sample and Hold (S&H) circuits
  • Up to 24 analog inputs
  • Flexible and independent ADC trigger sources
  • 6 digital filters and comparators
  • Two comparators with 32 programmable voltage references
  • Temperature sensor with ±2°C accuracy
  • In-circuit and in-application programming
  • 4-wire MIPS® Enhanced JTAG interface
  • Unlimited program and 12 complex data breakpoints
  • IEEE 1149.2-compatible (JTAG) boundary scan
  • Non-intrusive hardware-based instruction trace
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Please consider PIC32MZ1024EFM064 for new designs                                                                                
                                                                                             

Please consider this device PIC32MZ1024EFM064

Additional Features

    Key Features

    • 200 MHz/330 DMIPS, microAptiv core
    • DSP-enhanced core:
      • Four 64-bit accumulators
      • Single-cycle MAC, saturating and fractional math
    • Dual Panel Flash for live update support
    • 10-bit, 500 KSPS, 24-channel ADC module
    • Memory Management Unit for optimum embedded OS execution
    • microMIPS mode for up to 35% code compression
    • CAN, UART, I2C, PMP, SQI & Analog Comparators
    • SPI/I2S interfaces for audio processing and playback
    • Hi-Speed USB Device/Host/OTG
    • 10/100 Mbps Ethernet MAC with MII and RMII interface
    • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
    • Temperature Range: - 40°C to 85°C; - 40°C to 125°C (planned)

    Microcontroller Features                           

    • Operating voltage range of 2.2V to 3.6V
    • 1MB Flash memory (plus an additional 160 KB of Boot Flash)
    • 512KB SRAM memory
    • microMIPS mode for up to 35% smaller code size
    • DSP-enhanced core:
      • Four 64-bit accumulators
      • Single-cylce MAC, saturating and fractional math
      • Code-efficient (C and Assembly) architecture
      • Low-power management modes (Idle and Sleep)

      Peripheral Features

      • 50 MHz Serial Quad Interface (SQI)
      • Peripheral Pin Select (PPS) functionality to enable function remap
      • 8 channels of hardware programmable DMA and 18 channels of dedicated DMA with automatic data size detection
      • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
      • Two CAN modules 2.0B Active with DeviceNet addressing support
      • Four 4-wire SPI modules (50 Mbps)
      • SQI configurable as an additional SPI module (50 MHz)
      • Four I2C modules (up to 1 Mbaud) with SMBus support
      • Parallel Master Port (PMP)
      • Hardware Real-Time Clock and Calendar (RTCC)
      • Nine 16-bit Timers/Counters (four 16-bit pairs combine to create four 32-bit timers)
      • Nine Capture inputs and Nine Compare/PWM outputs

      Audio/Graphics/Touch HMI Features

      • Graphics interface: PMP
      • Audio data communication: I2S, LJ, RJ, USB
      • Audio data control interface: SPI and I2C™
      • Audio data master clock: Fractional clock frequencies with USB synchronization

      Advanced Analog Features

      • 10-bit ADC Module:
      • 500 Ksps rate with one Sample and Hold (S&H) circuits
      • Up to 24 analog inputs
      • Flexible and independent ADC trigger sources
      • 6 digital filters and comparators
      • Two comparators with 32 programmable voltage references
      • Temperature sensor with ±2°C accuracy

      Debugger Development Support

      • In-circuit and in-application programming
      • 4-wire MIPS® Enhanced JTAG interface
      • Unlimited program and 12 complex data breakpoints
      • IEEE 1149.2-compatible (JTAG) boundary scan
      • Non-intrusive hardware-based instruction trace
Parametrics
Name
Value
Part Family
PIC32MZEC
Max CPU Speed MHz
200
Program Memory Size (KB)
1024
SRAM (KB)
512
Auxiliary Flash (KB)
160
Crypto Engine
Yes
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.2 to 3.6
Direct Memory Access Channels
8
SPI
4
I2C
4
Hardware Touch Peripheral
HCVD
CODEC Interface (I2S,AC97)
Yes
Peripheral Pin Select / Pin Muxing
Yes
Ethernet
10/100 Base-TX Mac
Number of Ethernet Ports
1
Number of USB Modules
1
USB Interface
HS Device/Host/OTG
Number of CAN modules
2
Type of CAN module
CAN
ADC Input
24
Max ADC Resolution (Bits)
10
Max ADC Sampling Rate (ksps)
500
Input Capture
9
Standalone Output Compare/Standard PWM
9
Max 16-bit Digital Timers
9
Parallel Port
PMP
Number of Comparators
2
Internal Oscillator
8 MHz, 32 kHz
Hardware RTCC/RTC
Yes
Max I/O Pins
53
Pincount
64
Serial Quad Interface
Yes

Documents

Jump to:

Programming Specifications

Reference Manuals

Download All

Software Libraries/Firmware

Software Tools

9b4fc94a333e84d029c1767a5236332927c88677f72227ff2c49da49c5453daf
  
400954KB
fae3adcc4f31b2500e020d0bb9576cf2cbfd38c0bd6388b77893a58786f549f4
  
419965KB
bc10feff1533b1cf798234538aba01eae864af1955ed4f5a9d15523d4a073594
  
413083KB
17f04a312a3720782c8130296eb3d3fd705ba76cf4cb6e2471c5af05ee466d79
  
909300KB
  
896714KB
c27a9f0286277bf2e9acfad5a5d2db04b876018205c5543890408a1c29d84f6b
  
1011633KB

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC32
MPLAB XC32 Compiler ( MPLAB-XC32 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
MPLAB Harmony v3
MPLAB® Harmony v3 ( MPLAB Harmony v3 )

MPLAB® Harmony v3 is a fully integrated embedded software development framework that provides flexible and inter-operable software modules to simplify the development of value-added features for 32-bit MCUs and MPUs. It includes the MPLAB Harmony Configurator (MHC) tool, an easy-to-use tool with a GUI that simplifies device setup, library selection, configuration and...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Production Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164392   PartNo: PIC32MZ1024ECM064 (64PT)
  • Socket: AC164414   PartNo: PIC32MZ1024ECM064 (64MR)
Learn More
Add To Cart
J-32 Debug Probe
J-32 Debug Probe ( DV164232 )

The J-32 Debug Probe Debugger/Programmer provides affordable, fast and easy debugging and programming for Microchip’s PIC32 and SAM MCU and MPU products. Plus, SEGGER offers free, stand-alone applications to extend J-32 Debug Probe functionality:

J-32 Debug Probe is fully integrated into Microchip’s powerful MPLAB® X Integrated Development Environment and

...

Learn More
Add To Cart
Demo & Evaluation Boards
PIC32MZ EC Starter Kit Adapter Board
PIC32MZ EC Starter Kit Adapter Board ( AC320006 )

The Microchip PIC32MZ Starter Kit Adapter Board, features a 168-pin to 132-pin connector, enables the use of PIC32MZ starter kits that have a 168-pin interface with the following PIC32 hardware:

-Multimedia Expansion Board (MEB) – Part # DM320005
-PIC32 I/O Expansion Board – Part # DM320002
-Low-Cost Controller-less (LCC) Graphics PICtail Plus Daughter...

Learn More
Add To Cart
PIC32 I/O Expansion Board
PIC32 I/O Expansion Board ( DM320002 )

The Starter Kit I/O Expansion Board provides Starter Kit and Starter Board users with full access to MCU signals, additional debug headers, and connection of PICtail Plus daughter cards. MCU signals are available for attaching prototype circuits or monitoring signals with logic probes. Headers are provided for connecting JTAG tools or Microchip tools using the 2-wire (ICSP) interface....

Learn More
Add To Cart
PIC32MZ2048EC 100-100pin PIM
PIC32MZ2048EC 100-100pin PIM ( MA320012 )

The PIC32MZ EC PIM is designed to demonstrate the capabilities of the PIC32MZ Embedded Connectivity family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048ECH100 MCU with 2 MB Flash, 512 KB RAM, 40 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
64
1024
524,288
$7.00
 
100
1024
524,288
$7.42
 
124
1024
524,288
$7.84
 
144
1024
524,288
$8.33
 
64
1024
524,288
$7.14
 
100
1024
524,288
$7.56
 
124
1024
524,288
$7.98
 
144
1024
524,288
$8.47
 
64
1024
524,288
$7.35
 
100
1024
524,288
$7.77
 
124
1024
524,288
$8.19
 
144
1024
524,288
$8.68
 
64
2048
524,288
$7.84
 
100
2048
524,288
$8.26
 
124
2048
524,288
$8.68
 
144
2048
524,288
$9.17
 
64
2048
524,288
$7.98
 
100
2048
524,288
$8.40
 
124
2048
524,288
$8.82
 
144
2048
524,288
$9.31
 
64
2048
524,288
$8.19
 
100
2048
524,288
$8.61
 
124
2048
524,288
$9.03
 
144
2048
524,288
$9.52
 

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC32MZ1024ECM064-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MZ1024ECM064-I/PTGD9
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MZ1024ECM064T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MZ1024ECM064T-I/PTGD9
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC32MZ1024ECM064-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
PIC32MZ1024ECM064T-I/MR
0.232400
0.370303
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy