Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC24FJ96GA006

General Purpose 96 KB Flash Microcontroller

Status: In Production

Features:

  • 10-bit ADC, 16 channels, 500k samples per second
  • Two Analog comparators
  • 2x UART Modules with LIN and IrDA® support, 4 Deep FIFO
  • 2x SPI ™ Modules with 8 Deep FIFO
  • 2x I2C™ Modules with Master and Slave Modes
  • Hardware RTCC, Real-Time Clock Calendar with Alarms
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

PIC24 16-bit Microcontroller, 96 KB Flash Memory, 8 KB RAM, and Advanced Peripherals, 64 Pin Package

Additional Features
  • CPU
    • Up to 16 MIPS performance   
    • 16 x 16 Hardware Multiply, Single Cycle Execution
    • 32-bit x 16-bit Hardware Divider
    • C Compiler Optimized Instruction Set
  • System
    • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
    • On-chip LDO Voltage Regulator
    • JTAG Boundary Scan and Flash Memory Program Support
    • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
    • Watchdog Timer with separate RC oscillator
  • Low Power nanoWatt
    • Run, Idle and Sleep modes
    • Multiple, Switchable Clock Modes for Optimum Performance and Power Management
  • Analog Features
    • 10-bit ADC, 16 channels, 500k samples per second
    • Two Analog comparators
  • Peripherals
    • 2x UART Modules with LIN and IrDA® support, 4 Deep FIFO
    • 2x SPI ™ Modules with 8 Deep FIFO
    • 2x I2C™ Modules with Master and Slave Modes
    • Five 16-bit Timer Modules
    • Up to 5 Input Capture and 5 Output Compare / PWM, all with dedicated timers
    • Hardware RTCC, Real-Time Clock Calendar with Alarms
    • PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
96
SRAM (KB)
8
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2 to 3.6
Pin Count
64
Comparators
2
Analog Peripherals
1-A/D 16x10-bit @ 500(ksps)
UART
2
SPI
2
I2C
2
Timers
5 x 16-bit 2 x 32-bit
Hardware RTCC/RTC
Yes
Input Capture
5
Max PWM outputs (including complementary)
5
Number of PWM Time Bases
2
Output Compare Channels
5
Class B Hardware
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Data Sheets

Software Libraries/Firmware

Board Design Files

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Production Programmers
  • Demo & Evaluation Boards
  • Software Libraries
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:4
HW Program breakpoints:4
Pass counter:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:4
HW Program breakpoints:4
Pass counter:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs and MPUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a

...

Debug Features:

Advanced breakpoints:True
HW Data breakpoints:4
HW Program breakpoints:4
Pass counter:True
Stop watch:True
SW Program breakpoints:Unlimited
WDT Timeout Break:True


Learn More
Add To Cart
Production Programmers
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

MPLAB® PM3 Universal Device Programmer no longer supports all PIC MCU devices. To see if your device is supported, input your device part number here: https://www.microchip.com/wwwproducts/DevTool/

Alternate products to use for production programming for all PIC devices are:

  • MPLAB ICD 4 (DV164045)
  • MPLAB PICkit 4
...

  • Socket: AC164327   PartNo: PIC24FJ96GA006 (64PT)
Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price as its predecessor, the PICkit™ 3.

The MPLAB PICkit 4 now has Programmer-to-Go functionality for 8-bit, 16-bit and 32-bit PIC MCUs and dsPICs and also SAM MCU devices . The firmware update comes with MPLAB X IDE v5.30.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and

...

Learn More
Add To Cart
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers
Softlog SEC-DS Secure Programming Upgrade for ICP2 Programmers ( SW500090 )

The Softlog SEC-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2 and ICP2(HC) programmers that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the...

Learn More
Add To Cart
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers
Softlog SEC4CH-DS Secure Programming Upgrade for ICP2GANG Programmers ( SW500091 )

The Softlog SEC4CH-DS Secure Programming Upgrade is a "Secure Programming" extension for the ICP2GANG programmer that provides several layers of protection--utilizing breakthrough technology--dramatically reducing the risk of unauthorized reconstruction of hex data and also limiting how many times a hex file can be programmed. Secure programming operates on two levels: the ADMIN level and the USER...

Learn More
Add To Cart
Softlog ICP2(G3)-DP ICSP Production Programmer
Softlog ICP2(G3)-DP ICSP Production Programmer ( TPG100002-G3 )

The ICP2(G3)-DP Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2(G3)-DP hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI,

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer
Softlog ICP2GANG(G3)-DP 4-Channel ICSP Production Gang Programmer ( TPG100004-G3 )

The ICP2GANG(G3)-DP Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, and serial EEPROMs & Flash ICs. ICP2GANG(G3)-DP hardware is designed to support popular programming

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-P Portable In-Circuit Production Programmer ( TPG100010-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-P programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-P

...

Learn More
Add To Cart
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer
Softlog ICP2PORT(G3)-PX Portable In-Circuit Production Programmer ( TPG100011-G3 )

A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field

...

Learn More
Add To Cart
Softlog ICP2(G3)-DPX ICSP Production Programmer
Softlog ICP2(G3)-DPX ICSP Production Programmer ( TPG100012-G3 )

The ICP2(G3)-DPX Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2(G3)-DPX hardware is designed to support popular programming interfaces

...

Learn More
Add To Cart
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer
Softlog ICP2GANG(G3)-DPX ICSP 4-Channel Gang Programmer ( TPG100013-G3 )

The ICP2GANG(G3)-DPX Production Quality In-Circuit 4-channel (expandable to 64 channels) GANG programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2GANG(G3)-DPX

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-8 8-Channel Gang Programmer ( TPG100015-G3 )

The ICP2COMBO(G3)-DPX-8 Production Quality In-Circuit (ICSP) 8-channel (expandable up to 64 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash

...

Learn More
Add To Cart
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer
Softlog ICP2COMBO(G3)-DPX-12 12-Channel Gang Programmer ( TPG100014-G3 )

The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs.

...

Learn More
Add To Cart
Demo & Evaluation Boards
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
MPLAB Starter Kit for PIC24F
MPLAB Starter Kit for PIC24F ( DM240011 )

The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics...

Learn More
Add To Cart
PIC24F Curiosity Development Board
PIC24F Curiosity Development Board ( DM240004 )

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

Learn More
Add To Cart
Software Libraries
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library

Microchip Easy Bootloader (EZBL) Library

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
128
8
$2.71
UART, SPI, I2C
100
128
8
$3.22
UART, SPI, I2C
64
64
8
$2.42
UART, SPI, I2C
80
64
8
$2.73
UART, SPI, I2C
100
64
8
$2.96
UART, SPI, I2C
64
96
8
$2.58
UART, SPI, I2C
80
96
8
$2.87
UART, SPI, I2C
100
96
8
$2.91
UART, SPI, I2C

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24FJ96GA006-I/PT
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24FJ96GA006-I/PTV02
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24FJ96GA006T-I/PT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24FJ96GA006T-I/PTV01
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
PIC24FJ96GA006-I/MR
0.232400
0.350000
64
QFN
9x9x0.9mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy