Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC24FJ256GB210

MCU with Large RAM & USB

Status: In Production

Features:

  • USB v2.0 On-the-Go compliant
  • Dual role capable, can act as either Host or Device
  • Low speed(1.5Mb/s) and full speed(12 Mb/s) operation in host mode
  • Up to 24x, 10-Bit, ADC at 500 ksps
  • 3x Analog Comparators with Programmable Input/Output Configuration
  • Idle, Sleep and Doze modes with Fast Wake-up and Two-Speed Start-up
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

Ideal for USB related applications that can benefit from the 16-bit MCU, USB, 96K byte RAM, and other peripherals.
USB Application Design Center

Additional Features
  • Universal Serial Bus Features
    • USB v2.0 On-the-Go compliant
    • Dual role capable, can act as either Host or Device
    • Low speed(1.5Mb/s) and full speed(12 Mb/s) operation in host mode
    • Full speed USB operaton in Device mode
  • Analog Features
    • Up to 24x, Capacitive touch sensing
    • Up to 24x, 10-Bit, ADC at 500 ksps
    • 3x Analog Comparators with Programmable Input/Output Configuration
  • Power Management
    • On-Chip Voltage Regulator of 1.8V
    • Switch between Clock Sources in Real Time
    • Idle, Sleep and Doze modes with Fast Wake-up and Two-Speed Start-up
    • Run Mode: 800 uA/MIPS, 3.3V Typical
    • Sleep mode Current Down to 20 uA, 3.3V Typical
    • Standby Current with 32 kHz Oscillator: 22 uA, 3.3V Typical
Parametrics
Name
Value
Architecture
16-bit
Max CPU Speed (MHz)
32
CPU Speed (MIPS/DMIPS)
16
Program Memory Size (KB)
256
SRAM (KB)
96
Temperature Range (C)
-40 to 85
Operating Voltage Range (V)
2.2 to 3.6
Pin Count
100
Comparators
3
Analog Peripherals
1-A/D 24x10-bit @ 500(ksps)
UART
4
SPI
3
I2C
3
Timers
23 x 16-bit 11 x 32-bit
Input Capture
9
Max PWM outputs (including complementary)
9
Number of PWM Time Bases
9
Output Compare Channels
9
USB Interface
FS Device/Host/OTG
Class B Hardware
Yes
Peripheral Pin Select / Pin Muxing
Yes
Supported in MPLAB Code Configurator
Yes

Documents

Jump to:

Supporting Collateral

Reference Manuals

Download All

Software Libraries/Firmware

Code Examples

Development Environment

  • Integrated Development Environments
  • Compilers
  • Software & Configurators
  • Emulators & Debuggers
  • Programmers
  • Demo & Evaluation Boards
  • Software Libraries
  • Code Examples
Integrated Development Environments
MPLAB-X-IDE
MPLAB X Integrated Development Environment (IDE) ( MPLAB-X-IDE )

MPLAB® X Integrated Development Environment (IDE) is an expandable, highly configurable software program that incorporates powerful tools to help you discover, configure, develop, debug and qualify embedded designs for most of Microchip’s microcontrollers, microprocessors and digital signal controllers.
MPLAB X IDE works seamlessly with the MPLAB development ecosystem of

...

Learn More
Compilers
MPLAB-XC16
MPLAB XC16 Compiler ( MPLAB-XC16 )

Available as free, unrestricted-use downloads, our award-winning MPLAB® XC C Compilers are comprehensive solutions for your project’s software development. Finding the right compiler to support your device is simple:

MPLAB XC8 supports all 8-bit PIC® and AVR® microcontrollers (MCUs)
MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal...

Learn More
Software & Configurators
code-configurator
MPLAB Code Configurator ( code-configurator )

MPLAB® Code Configurator (MCC) is a free, graphical programming environment that generates seamless, easy-to-understand C code to be inserted into your project. Using an intuitive interface, it enables and configures a rich set of peripherals and functions specific to your application.

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is...

Learn More
Emulators & Debuggers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Programmers
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Shipments of the MPLAB\\® PICkit 4 In-Circuit Debugger were temporarily suspended due to the coronavirus shutdown in China. We expect them to resume in the next month. If you require an MPLAB debugger/programmer immediately, we are offering 50% off an MPLAB ICD 4 In-Circuit Debugger. Use code ICD4PROMO at

...

Learn More
Add To Cart
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield

...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164333   PartNo: PIC24FJ256GB210 (100PT)
  • Socket: AC164342   PartNo: PIC24FJ256GB210 (121BG)
Learn More
Add To Cart
MPLAB(R) Snap In-Circuit Debugger
MPLAB(R) Snap In-Circuit Debugger ( PG164100 )

Our most affordable debugger has power to impress.

The MPLAB® Snap In-Circuit Debugger/Programmer allows affordable, fast and easy debugging and programming of PIC®, dsPIC®, AVR and SAM flash MCUs, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE) version 5.05 or later. The MPLAB Snap can be connected to a computer using a

...

Learn More
Add To Cart
Demo & Evaluation Boards
USB PICtail Plus Daughter Board
USB PICtail Plus Daughter Board ( AC164131 )

The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

Learn More
Add To Cart
Explorer 16/32 Development Board
Explorer 16/32 Development Board ( DM240001-2 )

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts

...

Learn More
Add To Cart
PIC24F Curiosity Development Board
PIC24F Curiosity Development Board ( DM240004 )

The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

Learn More
Add To Cart
Software Libraries
16-bit bootloader for PIC24 MCUs and dsPIC33 DSCs

16-bit Bootloader for PIC24 MCUs and dsPIC33 DSCs

As embedded devices evolve in both

...

Learn More
16-bit CPU Self-test Library

The 16-bit CPU Self-test Library is intended to periodically verify during run-time, that all CPU core features are functioning correctly. This library supports the dsPIC33F, PIC24H, dsPIC33E and

...

Learn More
Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

Microchip Easy Bootloader Library for PIC24/dsPIC33 and PIC32MM

...

Learn More

Similar Devices

Product
Pins
Flash (KB)
RAM (KB)
Price 5K
Notes
64
128
96
$4.30
USB
100
128
96
$4.79
USB
64
256
96
$4.65
USB
100
256
96
$5.14
USB

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC24FJ256GB210T-I/BG
0.192400
0.481818
121
TFBGA
10x10x1.20mm
SAC
e1
PIC24FJ256GB210-I/BG
0.192400
1.777174
121
TFBGA
10x10x1.20mm
SAC
e1
PIC24FJ256GB210-I/PT
0.391000
1.596639
100
TQFP
12x12x1mm
Matte Tin
e3
PIC24FJ256GB210T-I/PT
0.391000
1.333333
100
TQFP
12x12x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy