Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PD-9001GR/AT

1 port, 30W, IEEE 802.3at, indoor PoE midspan

Status: In Production

Features:

  • Number of ports: 1
  • PoE output: 30W
  • Data rates: 10/100/1000 Mbps
  • Power input: AC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • Regulatory compliance: IEEE 802.3at (PoE), RoHS compliant, WEEE compliant, CE
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The single port PoE midspan provides up to 30 Watts of power over Ethernet and offers a IEEE 802.3at-compliant solution for current as well as emerging high power applications. The PD-9001GR/AT is designed specifically to power IEEE 802.11n and IEEE 802.3at access points, pan-tilt-zoom (PTZ) and dome cameras, IP videophones, thin clients and other high power Ethernet end terminals. It is also backward compatible and safe to use with any IEEE 802.3af terminal such as VoIP phones, IP cameras and wireless LAN access points. It can power both existing 10/100Base-T devices and emerging wireless Gigabit devices such as Wi-MAX and wireless IEEE 802.11n access points.

Additional Features
  • Number of ports: 1
  • PoE output: 30W
  • Data rates: 10/100/1000 Mbps
  • Power input: AC
  • Power cord options: US, EU (Europe), UK, BR (Brazil), AU (Australia), JP (Japan)
  • Regulatory compliance: IEEE 802.3at (PoE), RoHS compliant, WEEE compliant, CE
  • EMI: FCC Part 15, Class B, EN 55032 Class B (emissions), EN 55024 (immunity), VCCI
  • Safety: UL/cUL Per EN 60950-1, GS Mark Per EN 60950-1
  • Compact design
Parametrics
Name
Value
Product Type
30W PoE
PoE Systems Type
Midspan
PoE Standard
IEEE 802.3at
Power Per Port
30W
Operating Environment
Indoor
Number of Ports
1
Data Rate
1 Gbps
Input Power
AC
Operating Humidity (%)
90
Operating Temperature (°C)
-20 to 40
Warranty (Years)
1

Documents

Jump to:

Data Sheets

Certifications


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PD-9001GR/AT/AC
190.0000
5.888000
N/A
N/A
495x230x320mm
N/A
N/A
PD-9001GR/AT/AC-50
190.0000
11.36900
N/A
N/A
417x305x240mm
N/A
N/A
PD-9001GR/AT/AC-AU
190.0000
8.948000
N/A
N/A
495x230x320mm
N/A
N/A
PD-9001GR/AT/AC-EU
190.0000
9.188000
N/A
N/A
495x230x320mm
N/A
N/A
PD-9001GR/AT/AC-JP
190.0000
8.888000
N/A
N/A
495x230x320mm
N/A
N/A
PD-9001GR/AT/AC-UK
190.0000
9.508000
N/A
N/A
495x230x320mm
N/A
N/A
PD-9001GR/AT/AC-US
190.0000
8.688000
N/A
N/A
495x230x320mm
N/A
N/A