Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC5158

Super LDO, Regulator-5 Volt/Adj

Status: In Production

Features:

  • 4.5mA typical operating current
  • <1µA typical standby current
  • Low external parts count
  • Optional current limit (35mV typical threshold)
  • 1% initial output voltage tolerance in most configurations
  • 2% output voltage tolerance over temperature
  • Programmable (1.3V to 36V) with 2 resistors (MIC5156/8)
  • Internal charge pump voltage tripler (MIC5157/8)
  • Enable pin to activate or shutdown the regulator
  • Internal gate-to-source protective clamp
  • All versions available in DIP and SOIC
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC5156, MIC5157, and MIC5158 Super Low-Dropout (LDO) Regulator Controllers are single IC solutions for high-current low-dropout linear voltage regulation. Super LDO Regulators have the advantages of an external N-channel power MOSFET as the linear pass element.

The MIC5156/7/8 family features a dropout voltage as low as the RDS(ON) of the external power MOSFET multiplied by the output current. The output current can be as high as the largest MOSFETs can provide.

The MIC5156/7/8 family operates from 3V to 36V. The MIC5156 requires an external gate drive supply to provide the higher voltage needed to drive the gate of the external MOSFET. The MIC5157 and MIC5158 each have an internal charge pump tripler to produce the gate drive voltage. The tripler is capable of providing enough voltage to drive a logic-level MOSFET to 3.3V output from a 3.5V supply and is clamped to 17.5V above the supply voltage. The tripler requires three external capacitors.

The regulator output is constant-current limited when the controller detects 35mV across an optional external sense resistor. An active-low open-collector flag indicates a low voltage of 8% or more below nominal output. A shutdown (low) signal to the TTL-compatible enable control reduces controller supply current to less than 1µA while forcing the output voltage to ground.

The MIC5156-3.3 and MIC5156-5.0 controllers have internally fixed output voltages. The MIC5156 [adjustable] output is configured using two external resistors. The MIC5157 is a fixed output controller which is externally configured to select either 3.3V, 5.0V, or 12V. The MIC5158 can be configured as a fixed 5V controller or programmed to any voltage from 1.3V to 36V using two external resistors.

The MIC5156 is available in an 8-pin DIP or SOP. The MIC5157 and MIC5158 are available in a 14-pin DIP or SOP which operate from -40°C to +85°C.

Additional Features
    • 4.5mA typical operating current
    • <1µA typical standby current
    • Low external parts count
    • Optional current limit (35mV typical threshold)
    • 1% initial output voltage tolerance in most configurations
    • 2% output voltage tolerance over temperature
    • Programmable (1.3V to 36V) with 2 resistors (MIC5156/8)
    • Internal charge pump voltage tripler (MIC5157/8)
    • Enable pin to activate or shutdown the regulator
    • Internal gate-to-source protective clamp
    • All versions available in DIP and SOIC
Parametrics
Name
Value
Product Type
LDO Controllers
# of Out
1
IOUT #1
IOUT #2
IOUT #3
IOUT #4
VIN Min (V)
3
VIN Max (V)
36
VOUT (V)
5.0, Adj
IGND Typ (µA)
4.5
Tol Typ %
±1
Soft Start Pin
Load Dump
Rev Bat
Reverse Current Protect

Documents

Jump to:

Data Sheets


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC5158YM
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MIC5158YM-TR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
MIC5158YN
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy