Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2940A

1.25A LDO Fixed Voltage

Status: In Production

Features:

  • High output voltage accuracy
  • Guaranteed 1.25A output
  • Low quiescent current
  • Low dropout voltage
  • Extremely tight load and line regulation
  • Very low temperature coefficient
  • Current and thermal limiting
  • Input can withstand -20V reverse battery and +60V positive transients
  • Logic-controlled electronic shutdown
  • Output programmable from 1.24V to 26V (MIC2941A)
  • Available in TO-220, TO-263, TO-220-5, and TO-263-5 packages.
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MIC2940A and MIC2941A are "bulletproof" efficient voltage regulators with very low dropout voltage (typically 40mV at light loads and 350mV at 1A) and low quiescent current (240µA typical). The quiescent current of the MIC2940A increases only slightly in dropout, thus prolonging battery life. Key MIC2940A features include protection against reversed battery, fold-back current limiting, and automotive load-dump protection (60V positive transient).

The MIC2940 is available in both fixed voltage (3.3V, 5V, and 12V) and adjustable voltage configurations. The MIC2940A-xx devices are 3-pin fixed voltage regulators. A logic-compatible shutdown input is provided on the adjustable MIC2941A, which enables the regulator to be switched on and off.

Additional Features
    • High output voltage accuracy
    • Guaranteed 1.25A output
    • Low quiescent current
    • Low dropout voltage
    • Extremely tight load and line regulation
    • Very low temperature coefficient
    • Current and thermal limiting
    • Input can withstand -20V reverse battery and +60V positive transients
    • Logic-controlled electronic shutdown
    • Output programmable from 1.24V to 26V (MIC2941A)
    • Available in TO-220, TO-263, TO-220-5, and TO-263-5 packages.
Parametrics
Name
Value
Product Type
Single LDOs
# of Out
1
IOUT #1
1250
IOUT #2
n/a
IOUT #3
n/a
IOUT #4
n/a
IOUT (mA)
1250
VIN Min (V)
2
VIN Max (V)
26
VOUT (V)
3.3, 5.0, 12
Voltage Drop Typ (mV)
400
IGND Typ (µA)
240
Tol Typ %
±1
Noise (µV) rms
260
Soft Start Pin
Load Dump
Yes
Rev Bat
Yes
Reverse Current Protect
Yes

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC2940A-12WU
1.511000
2.360000
3
TO-263
-
Matte Tin
e3
MIC2940A-12WU-TR
1.511000
2.506667
3
TO-263
-
Matte Tin
e3
MIC2940A-5.0WU
1.511000
2.360000
3
TO-263
-
Matte Tin
e3
MIC2940A-5.0WU-TR
1.511000
2.506667
3
TO-263
-
Matte Tin
e3
MIC2940A-3.3WU
1.511000
2.360000
3
TO-263
-
Matte Tin
e3
MIC2940A-3.3WU-TR
1.511000
2.506667
3
TO-263
-
Matte Tin
e3
MIC2940A-12WT
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MIC2940A-3.3WT
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
MIC2940A-5.0WT
1.890200
2.660000
3
TO-220
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy