Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC26603

28V/6A DC-DC Buck Regulator w/Hyper Light Load™

Status: In Production

Features:

  • Hyper Speed Control™ architecture enables
  • HyperLight Load® efficiency - up to 80% at 10mA
  • Hyper Speed Control™ architecture enables
  • High delta V operation (VIN = 28V and VOUT = 0.8V)
  • Small output capacitance
  • Input voltage range: 4.5V to 28V
  • Output current up to 6A
  • Up to 95% efficiency
  • Adjustable output voltage from 0.8V to 5.5V
  • ±1% FB accuracy
  • Any CapacitorTM  stable - zero-to-high ESR
  • 600kHz switching frequency
  • Power Good (PG) output
  • Foldback current-limit and "hiccup" mode short-circuit protection
  • Safe start-up into pre-biased loads
  • -40°C to +125°C junction temperature range
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MIC26603 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The MIC26603 operates over a supply range of 4.5V to 28V. It has an internal linear regulator which provides a regulated 5V to power the internal control circuitry. MIC26603 operates at a constant 600kHz switching frequency in continuous-conduction mode and can be used to provide up to 6A of output current. The output voltage is adjustable down to 0.8V. HyperLight Load® architecture provides the same high-efficiency and ultra-fast transient response as the Hyper Speed Control™ architecture under medium to heavy loads, but also maintains high efficiency under light load conditions by transitioning to variable-frequency, discontinuous-mode operation. The MIC26603 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include under voltage lockout to ensure proper operation under power-sag conditions, thermal shutdown, internal soft-start to reduce the inrush current, foldback current limit and "hiccup" mode short-circuit protection. The MIC26603 includes a Power Good (PG) output to allow simple sequencing.

Additional Features

    • Hyper Speed Control™ architecture enables
    • HyperLight Load® efficiency - up to 80% at 10mA
    • Hyper Speed Control™ architecture enables
    • High delta V operation (VIN = 28V and VOUT = 0.8V)
    • Small output capacitance
    • Input voltage range: 4.5V to 28V
    • Output current up to 6A
    • Up to 95% efficiency
    • Adjustable output voltage from 0.8V to 5.5V
    • ±1% FB accuracy
    • Any CapacitorTM  stable - zero-to-high ESR
    • 600kHz switching frequency
    • Power Good (PG) output
    • Foldback current-limit and "hiccup" mode short-circuit protection
    • Safe start-up into pre-biased loads
    • -40°C to +125°C junction temperature range
Parametrics
Name
Value
Regulator Type
Step Down (Buck)
# of Outputs
1
Input Voltage Range Min (V)
4.5
Input Voltage Range Max (V)
28
Output Voltage Range Min (V)
0.8
Output Voltage Range Max (V)
5.5
Output Current (mA) max
6000
Quiescent Current (mA) typ
0.45
Switching Frequency (kHz)
600
Synchronous Rectifier
Yes
Operating Temp Range
-40 to 125
Vfb (V)
0.8
Duty Cycle Max (%)
0.82
SHUTDOWN Current (µA) (Typ)
5
Light Load Efficiency Mode
Yes

Documents

Jump to:

Software Library

User Guides

Development Environment

  • Software Libraries
Software Libraries
Analog Simulation - MIC26603

The Micrel MIC26603 is a constant-frequency, synchronous DC/DC buck regulator featuring adaptive on-time control architecture. The MIC26603 operates over a supply range of 4.5V to 28V. It has an...

Learn More

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MIC26603YJL-TR
0.081600
0.227180
28
VQFN
5x6x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy