Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP6V79

170 µA, 2 MHz Zero-Drift Op Amps

Status: In Production

Features:

  • Zero-Drift architecture
  • Maximum offset of only 25 uV
  • Maximum offset drift of 150 nV/C
  • Enhanced EMI Rejection
View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

The MCP6V76/6U/7/9 family of operational amplifiers provides input offset voltage correction for very low offset and offset drift. These devices provide a gain bandwidth product of 2 MHz, are unity gain stable, have no 1/f noise, and provide superior CMRR and PSRR performance. These products operate with a single supply voltage as low as 2.0V with a maximum quiescent current of only 260 uA.

Additional Features
  • Zero-Drift architecture
  • Maximum offset of only 25 uV
  • Maximum offset drift of 150 nV/C
  • No 1/f noise
  • GBWP of 2 MHz
  • Enhanced EMI Rejection
  • Small 14-pin TSSOP packaging
Parametrics
Name
Value
Temp. Range (°C)
-40°C to +125°C
Vos Max (µV)
25
# per Package
4
Iq Typical (µA)
170
Iq Max (µA)
260
GBWP (kHz)
2000
Supply Voltage Range (V)
2.0 to 5.5
Device Description
Linear High Precision Op Amps-Chopper Stabilized
Input Voltage Noise Density (nV/rt(Hz))
21
PSRR Min (dB)
110
CMRR Min (dB)
112
Vos/Ta (uV/°C)
0.15
Ib (pA)
1
Aol (dB)
111
PM (deg)
60
Isc (mA)
26
Rail-to-Rail
In/Out
Unity Gain Stable
Yes
Slew Rate V/uS
1

Documents

Jump to:

Data Sheets

Board Design Files


Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP6V79-E/ST
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
MCP6V79T-E/ST
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy