Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP47FVB14

10-Bit Quad Output DAC with I2C™

Status: In Production

View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add to Cart

Device Overview

Summary

MCP47FVB14 is a quad channel 10-bit, voltage output Digital-to-Analog Converter with volatile memory and an I2C compatible serial interface. This device provides four different voltage reference options: device VDD, external VREF (buffered or unbuffered) and internal bandgap. It offeres high AC performance, low power consumption and fast settling time, which makes it suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications, and portable instrument. 

For different resolutions and number of output channels, please check out our other parts in the MCP47FVBxx family.


Additional Features
  • 10-bit ResolutionsRail-to-Rail OutputFast Settling Time: 6 µs (typ)DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)Device VDDExternal VREF (buffered or unbuffered)Internal Bandgap (1.22V typ)Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)Unity (1x)2x (when not using internal VDD as voltage source)Power-Down modes:Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Disconnects output buffer (High Impedance)Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)Normal Operation: 180µA (max)Power Down Operation: 650nA (typ)Single-Supply Operation: 2.7V to 5.5VI2C™ Interface8-lead TSSOP PackageExtended Temperature Range: -40°C to +125°C
    • 10-bit ResolutionsRail-to-Rail OutputFast Settling Time: 6 µs (typ)DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)Device VDDExternal VREF (buffered or unbuffered)Internal Bandgap (1.22V typ)Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)Unity (1x)2x (when not using internal VDD as voltage source)Power-Down modes:Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Disconnects output buffer (High Impedance)Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)Normal Operation: 180µA (max)Power Down Operation: 650nA (typ)Single-Supply Operation: 2.7V to 5.5VI2C™ Interface8-lead TSSOP PackageExtended Temperature Range: -40°C to +125°C
    • 10-bit ResolutionsRail-to-Rail OutputFast Settling Time: 6 µs (typ)DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)Device VDDExternal VREF (buffered or unbuffered)Internal Bandgap (1.22V typ)Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)Unity (1x)2x (when not using internal VDD as voltage source)Power-Down modes:Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Disconnects output buffer (High Impedance)Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)Normal Operation: 180µA (max)Power Down Operation: 650nA (typ)Single-Supply Operation: 2.7V to 5.5VI2C™ Interface8-lead TSSOP PackageExtended Temperature Range: -40°C to +125°C
  • 10-bit ResolutionsRail-to-Rail OutputFast Settling Time: 6 µs (typ)DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)Device VDDExternal VREF (buffered or unbuffered)Internal Bandgap (1.22V typ)Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)Unity (1x)2x (when not using internal VDD as voltage source)Power-Down modes:Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Disconnects output buffer (High Impedance)Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)Normal Operation: 180µA (max)Power Down Operation: 650nA (typ)Single-Supply Operation: 2.7V to 5.5VI2C™ Interface8-lead TSSOP PackageExtended Temperature Range: -40°C to +125°C
    • 10-bit ResolutionsRail-to-Rail OutputFast Settling Time: 6 µs (typ)DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)Device VDDExternal VREF (buffered or unbuffered)Internal Bandgap (1.22V typ)Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)Unity (1x)2x (when not using internal VDD as voltage source)Power-Down modes:Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Disconnects output buffer (High Impedance)Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)Normal Operation: 180µA (max)Power Down Operation: 650nA (typ)Single-Supply Operation: 2.7V to 5.5VI2C™ Interface8-lead TSSOP PackageExtended Temperature Range: -40°C to +125°C
    • 10-bit Resolutions
    • Rail-to-Rail Output
    • Fast Settling Time: 6 µs (typ)
    • DAC Voltage Reference Options: Device VDD External VREF (buffered or unbuffered) Internal Bandgap (1.22V typ)
    • Device VDD
    • External VREF (buffered or unbuffered)
    • Internal Bandgap (1.22V typ)
    • Output Gain Options: Unity (1x) 2x (when not using internal VDD as voltage source)
    • Unity (1x)
    • 2x (when not using internal VDD as voltage source)
    • Power-Down modes:
    • Disconnects output buffer (High Impedance) Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
    • Disconnects output buffer (High Impedance)
    • Selection of VOUT pull-down resistors (100 kΩ or 1 kΩ)
    • Low Power Consumption Normal Operation: 180µA (max) Power Down Operation: 650nA (typ)
    • Normal Operation: 180µA (max)
    • Power Down Operation: 650nA (typ)
    • Single-Supply Operation: 2.7V to 5.5V
    • I2C™ Interface
    • 8-lead TSSOP Package
    • Extended Temperature Range: -40°C to +125°C

Documentation data is currently unavailable.


Development tools data is currently unavailable.

Similar Devices

Product
Resolution
Vref
Price 5K
8
External,VDD
$0.55
10
External
$0.60
12
External
$0.70
12
External
$0.74
12
Internal,VDD
$1.37
6
External
$0.44
8
Internal,VDD,External
$0.67
8
Internal,VDD,External
$1.04
10
Internal,VDD,External
$0.88
10
Internal,VDD,External
$1.45
12
Internal,VDD,External
$1.24
12
Internal,VDD,External
$2.02
8
Internal,VDD,External
$0.56
8
Internal,VDD,External
$0.92
10
Internal,VDD,External
$0.77
10
Internal,VDD,External
$1.26
12
Internal,VDD,External
$1.12
12
Internal,VDD,External
$1.85
6
External,VDD
$0.51
8
Internal,VDD,External
$0.63
8
Internal,VDD,External
$0.99
8
Internal,VDD,External
 
8
Internal,VDD,External
$2.61
10
Internal,VDD,External
$0.78
10
Internal,VDD,External
$1.34
10
Internal,VDD,External
 
10
Internal,VDD,External
$4.27
12
Internal,VDD,External
$1.08
12
Internal,VDD,External
$1.87
12
Internal,VDD,External
 
12
Internal,VDD,External
$6.98
8
Internal,VDD,External
$0.51
8
Internal,VDD,External
$0.88
8
Internal,VDD,External
 
8
Internal,VDD,External
$2.59
10
Internal,VDD,External
$0.67
10
Internal,VDD,External
$1.17
10
Internal,VDD,External
 
10
Internal,VDD,External
$4.24
12
Internal,VDD,External
$0.99
12
Internal,VDD,External
$1.71
12
Internal,VDD,External
 
12
Internal,VDD,External
$6.96
8
Internal
$0.86
8
Internal
$1.07
10
Internal
$1.23
10
Internal
$1.53
12
Internal
$1.71
12
Internal
$2.17
8
Internal,VDD,External
$0.67
8
Internal,VDD,External
$1.04
10
Internal,VDD,External
$0.88
10
Internal,VDD,External
$1.45
12
Internal,VDD,External
$1.24
12
Internal,VDD,External
$2.02
8
Internal,VDD,External
$0.56
8
Internal,VDD,External
$0.92
10
Internal,VDD,External
$0.77
10
Internal,VDD,External
$1.26
12
Internal,VDD,External
$1.12
12
Internal,VDD,External
$1.85
8
Internal,VDD,External
$0.63
8
Internal,VDD,External
$0.99
8
Internal,VDD,External
 
8
Internal,VDD,External
$2.61
10
Internal,VDD,External
$0.78
10
Internal,VDD,External
$1.34
10
Internal,VDD,External
 
10
Internal,VDD,External
$4.27
12
Internal,VDD,External
$1.08
12
Internal,VDD,External
$1.87
12
Internal,VDD,External
 
12
Internal,VDD,External
$6.98
8
Internal,VDD,External
$0.51
8
Internal,VDD,External
$0.88
8
Internal,VDD,External
 
8
Internal,VDD,External
$2.59
10
Internal,VDD,External
$0.67
10
Internal,VDD,External
$1.17
10
Internal,VDD,External
 
10
Internal,VDD,External
$4.24
12
Internal,VDD,External
$0.99
12
Internal,VDD,External
$1.71
12
Internal,VDD,External
 
12
Internal,VDD,External
$6.96
8
External
$0.74
8
External
$0.98
10
External
$1.05
10
External
$1.33
12
External
$1.43
12
External
$1.90
8
External
$0.99
10
External
$1.28

Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy