Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP47FVB08

Status: Samples Available

Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

MCP47FVB08 is a octal channel 8-bit, voltage output Digital-to-Analog Converter with volatile memory and an I2C compatible serial interface. This device provides four different voltage reference options: device VDD, external VREF (buffered or unbuffered) and internal bandgap. It offers high AC performance, low power consumption and fast settling time, which makes it suitable for consumer and industrial applications, such as set point control, offset adjustment and sensor calibration applications, and portable instrument. 

For different resolutions and number of output channels, please check out our other parts in the MCP47FVBxx family.


Parametrics
Name
Value
Typical Standby Current (µA)
0.65
Typical Operating Current (µA)
130
Resolution (Bits)
8
DACs per Package
8
Output Settling Time (µs)
6
DNL (LSB)
±0.25
Temp. Range (°C)
-40°C to +125°C
Interface
I²C™

Documents

Jump to:

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
20-Pin TSSOP and SSOP Evaluation Board
20-Pin TSSOP and SSOP Evaluation Board ( TSSOP20EV )

The 20-Pin TSSOP and SSOP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following 20-pin packages: TSSOP-20/16/14/8 and SSOP-20.

The board has a 6-pin header (PICkit Serial, ICSP, etc.) that can be easily jumpered to the device’s desired pins to communicate with the device (using PICkit...

Learn More
Add To Cart

Similar Devices

Product
Resolution
DACs per Package
Vref
Price 5K
8
1
Ext,VDD
$0.52
10
1
Ext
$0.60
12
1
Ext
$0.70
12
1
Ext
$0.70
12
4
Int,VDD
$1.37
6
1
Ext
$0.42
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
6
1
Ext,VDD
$0.49
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
8
4
 
 
8
8
 
$2.49
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
10
4
 
 
10
8
 
$4.07
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
12
4
 
 
12
8
 
$6.65
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
8
4
 
 
8
8
 
$2.47
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
10
4
 
 
10
8
 
$4.04
12
1
Int,VDD,Ext
$0.94
12
2
Int,VDD,Ext
$1.63
12
8
 
$6.63
8
1
Int
$0.82
8
2
Int
$1.07
10
1
Int
$1.17
10
2
Int
$1.53
12
1
Int
$1.66
12
2
Int
$2.17
8
1
 
$0.64
8
2
 
$0.99
10
1
 
$0.84
10
2
 
$1.38
12
1
 
$1.18
12
2
 
$1.92
8
1
 
$0.53
8
2
 
$0.88
10
1
 
$0.73
10
2
 
$1.20
12
1
 
$1.07
12
2
 
$1.76
8
1
Int,VDD,Ext
$0.60
8
2
Int,VDD,Ext
$0.94
8
4
 
 
8
8
 
$2.49
10
1
Int,VDD,Ext
$0.74
10
2
Int,VDD,Ext
$1.28
10
4
 
 
10
8
 
$4.07
12
1
Int,VDD,Ext
$1.03
12
2
Int,VDD,Ext
$1.78
12
4
 
 
12
8
 
$6.65
8
1
Int,VDD,Ext
$0.49
8
2
Int,VDD,Ext
$0.84
8
4
 
 
8
8
 
$2.47
10
1
Int,VDD,Ext
$0.64
10
2
Int,VDD,Ext
$1.11
10
4
 
 
10
8
 
$4.04
12
1
 
$0.94
12
2
Int,VDD,Ext
$1.63
12
4
 
 
12
8
 
$6.63
8
1
Ext
$0.70
8
2
Ext
$0.93
10
1
Ext
$1.00
10
2
Ext
$1.33
12
1
Ext
$1.43
12
2
Ext
$1.90
8
1
Ext
$0.94
10
1
Ext
$1.22

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP47FVB08-E/MQ
0.067130
0.109589
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP47FVB08T-E/MQ
0.067130
0.166970
20
QFN
5x5x0.9mm
Matte Tin
e3
MCP47FVB08-20E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
MCP47FVB08T-20E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy