Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP40D19

Status: In Production

Features:

  • Potentiometer or Rheostat configuration options
  • 127 Resistors (128 Steps)
  • Zero Scale to Full Scale Wiper operation
  • RAB Resistances: 5kΩ, 10kΩ, 50kΩ and 100kΩ
  • Low Wiper Resistance: 100Ω (typical)
  • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
  • Ratiometric (Potentiometer): 15 ppm typical
  • Simple I2C™Compatible Protocol with read & write commands
  • Brown-out reset protection (1.5V typical)
  • Power-on Default Wiper Setting (Mid-scale)
  • Low-Power Operation: 2.5 µA Static Current (typ)
  • 2.7V to 5.5V - Device Characteristics Specified
  • 1.8V to 5.5V - Device Operation
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The MCP4017/8/9 devices are volatile, 7-bit (128 wiper steps) digital potentiometers with an I2C™Compatible interface. This family offers 5kΩ, 10kΩ, 50kΩ and 100kΩ end-to-end resistance values and is available in miniature 5 or 6 lead SC-70 packaging with potentiometer or rheostat pinouts.

Additional Features
    • Potentiometer or Rheostat configuration options
    • 7-bit: Resistor Network Resolution
      • 127 Resistors (128 Steps)
    • Zero Scale to Full Scale Wiper operation
    • RAB Resistances: 5kΩ, 10kΩ, 50kΩ and 100kΩ
    • Low Wiper Resistance: 100Ω (typical)
    • Low Tempco:
      • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
      • Ratiometric (Potentiometer): 15 ppm typical
    • Simple I2C™Compatible Protocol with read & write commands
    • Brown-out reset protection (1.5V typical)
    • Power-on Default Wiper Setting (Mid-scale)
    • Low-Power Operation: 2.5 µA Static Current (typ)
    • Wide Operating Voltage Range:
      • 2.7V to 5.5V - Device Characteristics Specified
      • 1.8V to 5.5V - Device Operation
Parametrics
Name
Value
Temp. Range (°C)
-40 to +125
Volatile / Non Volatile
Volatile
Number of Taps
128
Resistance (ohms) K
5, 10, 50, 100
# per Package
1
INL (Max)
0.25
DNL (Max)
0.5
Interface
I²C™

Documents

Jump to:

Data Sheets

Supporting Collateral

User Guides

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
MCP401X Evaluation Board
MCP401X Evaluation Board ( MCP401XEV )

The MCP401XEV Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP40D18 Digital Potentiometer device. This device is similar to the following devices:

  • MCP40D17
  • MCP40D19
  • MCP4017
  • MCP4018
...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP40D19T-103E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
MCP40D19T-104E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
MCP40D19T-502E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
MCP40D19T-503E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy