Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HS10-100S0s/10SS25

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Parametrics
Name
Value
Type
Analog Resistive
Communication
RS-232,PS/2
Touch Screens
4-Wire,5-Wire,8-Wire
AD
Internal 10 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Operating: 0C to +70C
Chip Type
20 Pin S Chip
Reference Board
TSHARC-12 m or V Board
Resolution
1,024 x 1,024
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design
Driver Support
Standard Drivers Included

Documents

Jump to:

Development tools data is currently unavailable.


Rohs data is currently unavailable.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy