Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HC12-100S0s/12ST42

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Parametrics
Name
Value
Type
Analog Resistive
Touch Screens
4-Wire,5-Wire,8-Wire
AD
Internal 12 Bit Ratiometric
Power
5.5Vdc ±5%
Temperature Range
Operating: 0C to +70C
Chip Type
20 Pin S Chip
Reference Board
TSHARC-12 m or V Board
Resolution
4,096 x 4,096
Clock
4
Pts Per Second
Up To 125 Pts/Sec
Baud Rates
std. 9600
Data Format
4
Static Protection
Per Circuit Design

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
HC12-100S0S/12ST42
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
HC12-100S0S/12ST42TR
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy