Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATZBX02563

Status: In Production

Features:

  • Ultra-compact, low power 2.4GHz IEEE 802.15.4 /ZigBee module
  • Uses the ATxmega256A3U microcontroller
  • Uses the AT86RF233 2.4GHz ISM band transceiver
  • Onboard Chip antenna
  • RF test connector
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

ATZB-X0-256-3-0-C ZigBit® is an ultra-compact and low-power 2.4GHz IEEE 802.15.4/ZigBee® OEM module. Based on the innovative mixed-signal hardware platform from Microchip, this module uses the ATxmega256A3U Microcontroller and AT86RF233 2.4GHz ISM band transceiver. The radio transceiver provides high data rates from 250kb/s up to 2Mb/s, frame handling, outstanding receiver sensitivity and high transmit output power enabling a very robust wireless communication.

The module is designed for wireless sensing, monitoring, control, data acquisition applications, to name a few. This ZigBit module eliminates the need for costly and time-consuming RF development, and shortens time-to-market for wireless applications. The module has an MS-147 RF connector that can be used as an RF test port. The built-in chip antenna is designed and tuned for the ZigBit design to enable quick integration of the ZigBit into any application.

Additional Features
    • Ultra-compact, low power 2.4GHz IEEE 802.15.4 /ZigBee module
    • Uses the ATxmega256A3U microcontroller
    • Uses the AT86RF233 2.4GHz ISM band transceiver
    • Onboard Chip antenna
    • RF test connector
Parametrics
Name
Value
Type
802.15.4
Output Power (dBm)
+4 dBm
Pin Count
42
Package
Module
RF Module
Yes
RF Transceiver
Yes
Operating Temperature Range
-40C to +125C
Frequency Range
2.4 GHz
Rx Input Sensitivity (dB)
-101 dBm
Antenna
Chip
Operating Voltage Range
1.8V to 3.6V
Flash
256 kBytes
USB Speed
Full Speed
Max Operating Frequency
32 MHz
External PA Control
Yes

Documents

Jump to:

Data Sheets

Application Notes

Download All

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
RF215 Extension board for Xplained PRO
RF215 Extension board for Xplained PRO ( ATREB215-XPRO )

This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 863-928 MHz band and the 2.4 GHz band. AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.

Learn More
Add To Cart
ATREB233-XPRO
ATREB233-XPRO ( ATREB233-XPRO )

This extension board is targeted for evaluating the features of the AT86RF233 radio transceiver.

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATWPTRB
ATWPTRB ( ATWPTRB )

The Wireless Production Test Reference (WPTR) is a complete production test setup solution offered for customers using the wireless solutions including ZigBee Transceivers and SoC in their product. Main purpose of this reference solution is to ensure faster ramp up of production test for customers products in high volume manufacturing. The tests that can be executed in the production site

...

Learn More
Add To Cart
ATZB-212B-XPRO
ATZB-212B-XPRO ( ATZB-212B-XPRO )

The ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B radio transceivers.

What is in the box: AT86RF212B ZigBit Xplained PRO Extension

Learn More
Add To Cart
ATZB-256RFR2-XPRO
ATZB-256RFR2-XPRO ( ATZB-256RFR2-XPRO )

The ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-256RFR2-XPRO
ATZB-256RFR2-XPRO ( ATZB-256RFR2-XPRO )

The ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-A-233-XPRO
ATZB-A-233-XPRO ( ATZB-A-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-SAMR21-XPRO
ATZB-SAMR21-XPRO ( ATZB-SAMR21-XPRO )

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features

...

Learn More
Add To Cart
ATZB-X-212B-USB
ATZB-X-212B-USB ( ATZB-X-212B-USB )

The ZigBit USB sticks is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

What is in the box: ZigBit ATxmega256A3U and AT86RF212B ZigBit USB Stick

Learn More
Add To Cart
ATZB-X-212B-USB
ATZB-X-212B-USB ( ATZB-X-212B-USB )

The ZigBit USB sticks is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

What is in the box: ZigBit ATxmega256A3U and AT86RF212B ZigBit USB Stick

Learn More
Add To Cart
ATZB-X-212B-XPRO
ATZB-X-212B-XPRO ( ATZB-X-212B-XPRO )

ZigBit extension boards are targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

What is in the box: ATxmega256A3U and AT86RF212B ZigBit Xplained PRO Extension

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-USB
ATZB-X-233-USB ( ATZB-X-233-USB )

The ZigBit USB stick is targeted for evaluating the USB features of the ZigBits, currently supporting the XMEGA with AT86RF212B or AT86RF233 radio transceivers.

Learn More
Add To Cart
ATZB-X-233-XPRO
ATZB-X-233-XPRO ( ATZB-X-233-XPRO )

This ZigBit extension board is targeted for evaluating the features of the ZigBits, currently supporting ATmega256RFR2 wireless SoC, the AT86RF212B and AT86RF233 radio transceivers.

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ATZB-X0-256-3-0-C
0.000000
0.000000
42
MODULE
33x20x3.2mm
Au
b4
ATZB-X0-256-3-0-CR
0.000000
5.000000
42
MODULE
33x20x3.2mm
Au
b4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy