Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN3539

Title:
Migrating from the ATECC508A to the ATECC608B
Name:
AN3539
Date:
07/23/2020
Author:
James Boomer
Description:
The ATECC608B is a security enhanced version of the ATECC608A and a security enhanced and feature upgrade to the ATECC508A. All these devices are products in the Microchip CryptoAuthentication family of high-security cryptographic devices. The security changes implemented in the device are largely behind the scenes and are not directly observable during normal operation.
Keywords:
ATECC508A, ATECC608B, migration
 
Application Notes & Source Code
 Last Updated
Size
 
  AN3539
  10/12/2020
  211KB
Silicon Products