AN2749
Title:
Using PIC18F26K42's 12-bit ADC² in Low-Pass Filter Mode
Description:
This application note will highlight the use of the Low-Pass Filter (LPF) mode while focusing on the relationship between the ADC Accumulated Calculation Right Shift Selection (CRS<2:0>) bits, total sampling time, and the LPF response.
Keywords:
ADC2, ADC Converter with Computation, Low-Pass Filter mode, LPF