Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN967

Title:
Bidirectional VF Control of Single and 3-Phase Induction Motors Using the PIC16F72
Name:
AN967
Date:
01/21/2005
Author:
Padmaraja Yedamale
Description:
Single-phase induction motors are extensively used in appliances and industrial controls. The Permanent Split Capacitor (PSC) single-phase induction motor is the simplest and most widely used motor of this type. The classification, construction and working principle of single-phase induction motors are explained in detail in the application note "AC Induction Motor Fundamentals" (AN887) available from Microchip.
Keywords:
Bidirectional, VF Control, Single-phase, 3-Phase, Induction Motor, PIC16F72
 
Application Notes & Source Code
 Last Updated
Size
 
  AN967
  01/21/2005
  247KB
  Bidirectional VF Control of Single and 3-Phase Induction Motors Using the
  10/02/2006
  8KB
  AN967 Source Code - Using the PIC18F2431 for Sensorless BLDC Motor Control
  07/25/2005
  8KB
Silicon Products