Creating innovative, connected products that keep pace with evolving wireless standards and demanding environments is essential, but building multifunctional products can be costly and complex, which can delay the time to market. As your applications grow, you need a solution that scales easily without frequent redesigns or added risk.
Our PIC32 BZ6 wireless MCU family accelerates development with a single-chip, multiprotocol platform that's secure, robust and ready for a variety of industrial, automotive and IoT applications. Its versatility allows you to add features without complexity, helping you to deliver more value to your customers.
Our PIC32 BZ6 family supports a variety of wireless and wired technologies running on Arm® Cortex®-based cores. All variants deliver seamless Bluetooth® LE, Thread® and proprietary wireless connectivity.
With 2 MB Flash and 512 KB RAM, PIC32 BZ6 is ready for complex applications and evolving standards. Choose from scalable pin and package options to fit projects of any size.
Connect with confidence using Bluetooth LE, Thread, Matter and proprietary protocols. Enjoy seamless wireless and wired integration—all on a single, unified platform.
Accelerate development with integrated Quadrature Encoder Interface (QEI), touch, CAN FD and USB. These peripherals enable advanced interfaces, robust communication and precise motor control.
Safeguard your products with an immutable secure boot ROM and a hardware-based security engine, helping to ensure your application and intellectual property remain protected from evolving threats.
This full-feature development board enables rapid prototyping with Bluetooth LE, Thread, CAN FD, Ethernet, motor control and touch for smart home, industrial and automotive designs.
This highly configurable software platform provides powerful, free tools for developing, debugging and qualifying embedded designs.
MPLAB Harmony is a modular framework that provides interoperable firmware Iibraries for application development on 32-bit microcontrollers and microprocessors.
Zephyr is an open-source Real-Time Operating System (RTOS) designed to power a wide range of devices.
If your application requires a smartphone interface, we provide a mobile app and source code to get you started.
Use this Windows®-based software to test your RF configuration during development, certification and production.
Our MicroCHECK design service is available at no charge to customers who have selected our wireless devices for their applications.
Bootloaders are used to upgrade firmware on a target device without using an external programmer or debugger. Commonly used with microcontrollers (MCUs), a bootloader contains code that loads and executes an application program. Bootloaders can also perform additional tasks such as validating the code integrity and authenticity.
Live Chat