Design Benefits:
- Complete, ready-to-use demonstration application
- Showcases an industrial PROFINET IO automation system built on Microchip MPU platform
The Profinet IO Demo is a complete, ready-to-use demonstration application that showcases an industrial PROFINET IO automation system built on Microchip MPU platforms. Running the MPLAB® Harmony v3 bare-metal software framework on SAM9x60 and SAMA7D65 Curiosity Kits, the demo connects three distributed PROFINET IO devices — a temperature-sensing node, a BLDC motor-control node, and a graphical HMI node — to a PC-based CODESYS PROFINET controller over standard Industrial Ethernet.
Get the Demo
The complete package — PROFINET stack library, demos (including the one documented on this page), examples, and documentation — is available for download on Microchip Direct: Download the Profinet IO Demo (SW44H19A) on Microchip Direct
This is your starting point for obtaining everything needed to run the demonstration.
The system demonstrates a real-world closed-loop control scenario: temperature data acquired from a sensor node governs the operation of a BLDC motor, while an intuitive touch HMI enables real-time configuration, monitoring, and control. This modular, multi-node architecture illustrates a scalable approach to building PROFINET-enabled industrial products.
Getting Started
Once you've downloaded the package, the PROFINET Quick Start Guide (Harmony v3) walks you step-by-step through setting up the host environment, connecting the PROFINET IO devices to the CODESYS controller, and running the closed-loop demonstration — getting you from download to a working system quickly.
By delivering pre-validated software, hardware, and documentation, the Profinet IO Demo accelerates time-to-market and eliminates the cost and risk of in-house PROFINET stack development — providing customers with a proven foundation for developing standards-compliant Industrial Ethernet, motor control, and HMI applications.
To get started today, download the demo package on Microchip Direct (SW44H19A).
Live Chat