We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here
 

Edge ML Motion-Sensing Node With 10BASE-T1S Using a dsPIC33A DSC and InvenSense 6-Axis IMU


Design Benefits:

  • Run sensor fusion and ML locally on one dsPIC33A DSC
  • Link distributed sensor nodes over single-pair 10BASE-T1S
  • Combine sensing and real-time control on one DSC
  • Speed development with Microchip tools and MPLAB ML Suite









View Microchip's Privacy Policy
 

Key Features


Why the dsPIC33A DSC suits intelligent edge nodes 

  • All processing on one device. A 200 MHz 32-bit core with a DSP engine and a double-precision FPU handles filtering, sensor fusion, feature extraction, ML inference and the network stack on one DSC. 
  • Fast ML math. Single-cycle multiply-accumulate (MAC) instructions and the hardware FPU speed up the vector and matrix calculations used in feature extraction and inference. 
  • Low latency from sensing to action. Tightly coupled peripherals and multi-context interrupt registers keep the sensing-decision-action loop short, which matters for responsive robots and machines. 
  • Sensing and control in one node. Integrated 40 Msps 12-bit ADCs, 100 MHz op amps, fast comparators and high-resolution PWMs let the same DSC add analog sensing (current, position, vibration) or close a local motor or actuator loop next to the motion sensor. 

Precise motion data at the source 

  • The InvenSense ICM-42688-P 6-axis IMU combines a 3-axis gyroscope and a 3-axis accelerometer and provides low-noise motion data for downstream algorithms.  

Edge machine learning: gesture recognition as the example workload 

  • The node fuses accelerometer and gyroscope data, extracts features and classifies gestures on the device in real time. Only classified results go onto the network. 
  • The same pipeline can be retrained for other motion-pattern tasks such as tool-state detection, anomaly detection or operator-intent recognition. 

Wired connectivity: 10BASE-T1S 

  • 10BASE-T1S: Multidrop Ethernet over one twisted pair. Physical Layer Collision Avoidance (PLCA) gives collision-free, bounded-latency access to the shared segment. 

Applications across domains 

  • Robotics: Joint, limb and end-effector motion sensing; gesture-based operator interfaces; collaborative-robot interaction
  • Automotive: The 10BASE-T1S architecture also applies to body and zonal networks when paired with automotive-qualified sensors
  • Industrial: Ethernet to the field device; vibration and condition monitoring; smart sensors and actuators on simple two-wire networks 

Development boards utilized in the demonstration:




 

Products and Tools




Live Chat

Need Help?

Privacy Policy