We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

GCC Compilers for AVR® and Arm®-Based MCUs and MPUs

Toolchains for AVR® Microcontrollers (MCUs)


The AVR Toolchain is a collection of tools/libraries used to create applications for AVR microcontrollers. This collection includes compiler, assembler, linker and Standard C and math libraries.

Most of these tools are based on efforts from GNU and some are developed by us. For more information please refer to the release notes.

Key Features

  • C/C++ cross compiler
  • Assembler and linker
  • C-libraries for developing C/C++ programs
  • Binutils version: 2.44
  • AVR-LibC version: 2.2.1
  • GCC version: 15.1.0

Toolchains for Arm-Based Devices


The Arm GNU Toolchain is a collection of tools/libraries used to create applications for our Arm-based MCUs and MPUs. This collection includes compilers, assemblers, linkers and Standard C, C++ and math libraries. Most of these tools are based on efforts from GNU and GNU Tools for Arm Embedded Processors. 

Key Features

  • C/C++ cross compiler
  • Assembler and linker
  • C libraries for developing C/C++ programs

Why Use the MPLAB® XC32 Compiler Over the Arm® GNU Toolchain?

Our MPLAB XC32 Compiler provides everything the Arm GNU Toolchain does and more. This includes smaller code size, faster runtime performance and improved device support and features.

Downloads, Documentation and Archives


Title
Version Number
Date
MPLAB XC32 Toolchain vs. Arm GNU Toolchain A 03 Sep 2026 Download
AVR 8-Bit Toolchain (Windows) 4.0.0 24 Sep 2025 Download
AVR 8-Bit Toolchain (Linux) 4.0.0 24 Sep 2025 Download
AVR 8-Bit Toolchain (macOS) 4.0.0 24 Sep 2025 Download
AVR 8-bit Toolchain Source Files 4.00 24 Sep 2025 Download
Using Device Family Packs (DFP) with Toolchain 4.9.3 06 Jun 2019 Download
Arm GNU Toolchain Frequently Asked Questions 4.9.3 06 Jun 2019 Download

Live Chat

Need Help?

Privacy Policy