View Interactive Block Diagrams for AGVs:
View Interactive Block Diagrams for AMRs:
The 300W Wireless Power Transfer reference design consists of a Power Transmitter (WP300TX01) and a Power Receiver (WP300RX01) that help operate at more than 90% efficiency at 300W power and a Z-distance of 5-10 mm.
Explore our wireless power solution supporting up to 300W of power transfer with a WP300TX01 power transmitter and WP300RX01 power receiver and learn how you can optimize cost and throughput.
This demonstration ppplication streams high-bandwidth camera data over Ethernet while offloading sensor protocol handling to the FPGA.
Live Chat