We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X

Our high-temperature technology spans all product families including microcontrollers, analog, and memory. Reliability testing is performed to AEC-Q100 Grade 0 (150°C) and specified for operation up to 150°C ambient. This enables robust applications under-hood, down-hole and in-oven. Click on the product family below to see a complete high-temperature part number listing in that family, with links to data sheets, application notes and other information. 

Microcontrollers (MCUs) and Digital Signal Controllers (DSCs)


Temperature −40 to +150°C

*More available upon request. Contact our Sales Office for more information.

Analog


Temperature −40 to +150°C