The breadth of our portfolio of automotive-grade microcontrollers (MCUs) is unmatched in the industry. Our AEC-Q100-qualified 8-bit, 16-bit and 32-bit MCUs, Digital Signal Controllers (DSCs) can be found in embedded control systems throughout the entire vehicle. These devices offer robust functional safety features to aid in the development of safety-critical applications, while our AEC-Q100 Grade 0 qualified devices simplify the creation of high-temperature (150oC) underhood applications.
To help you get your designs up and running quickly, we provide an MCAL driver software, developed in accordance with Automotive SPICE® to enable AUTOSAR compliance, along with a complete ecosystem of software libraries, reference designs, development and configuration tools.
Applications:
Sensor interface and control, capacitive touch, interior and exterior LED lighting and LIN and CAN communication.
Key Features:
Applications:
Pressure sensors, urea sensors, rain sensors and more.
Key Features:
Applications:
Internal combustion engines in electric and hybrid-electric vehicles.
Key Features:
Applications:
Infotainment, instrument clusters, Advanced Driver Assist Systems (ADAS) and Heads-Up Displays (HUDs).
Key Features:
Live Chat
No problem. Chat with our engineering experts or schedule a call that's convenient for you.
Privacy Policy