We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Software Library

MCPF1525 GUI


The MCPF1525 is an easy-to-use, fully integrated and highly efficient point-of-load (POL) 25A voltage regulator module. The on-chip pulse-width modulation (PWM) controller and integrated MOSFETs, plus incorporated inductor and capacitors, result in an extremely compact and accurate regulator. The low-profile package is suitable for automated assembly using standard surface-mount equipment. This unique and optimized solution has yielded the highest density, full-featured 25A POL currently available. The user can program aspects of the MCPF1525's operation using I2C and PMBus™ protocols. The built-in protection features include soft start protection, overvoltage protection, thermally compensated overcurrent protection with hiccup mode, and thermal shut-down with auto-recovery.

Documents


Title
Title
Document Category
Date
Software Libraries and Firmware - 06 Jul 2026
MCPF1525 GUI Software Libraries and Firmware 06 Jul 2026 Download

Products


Title
Product
Title
MCPF1525
High-Performance High-Density Power Module
MCPF1525 High-Performance High-Density Power Module

Live Chat

Need Help?

Privacy Policy