We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC9130


The MIC9130 is a current-mode PWM controller that efficiently converts -48V telecom voltages to logic levels. The MIC9130 features a high voltage start-up circuit that allows the device to be connected to input voltages as high as 180V. The high input voltage capability protects the MIC9130 from line transients that are common in telecom systems. It also saves board space and simplifies designs by integrating several external components. The MIC9130 is capable of high speed operation. Typically the MIC9130 can control a sub-25ns pulse width on the gate out pin. its internal oscillator can operate over 2.5MHz, with even higher frequencies available through synchronisation.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Flyback example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Flyback example, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC9130
High Vin Telecom DC/DC PWM Control
MIC9130 High Vin Telecom DC/DC PWM Control

Live Chat

Need Help?

Privacy Policy