We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC69303


The MIC69301/2/3 is the 3A output current member of the MIC69xxx family of high-current, low-voltage regulators, which support currents of 1A, 1.5A, 3A and 5A. This family operates from a single low-voltage supply, yet offers high precision and ultra-low dropout of 500 mV under worst-case conditions.

The MIC69301/2/3 operates from an input voltage of 1.65V to 5.5V. It is designed to drive digital circuits requiring low voltage at high currents (e.g., PLDs, DSPs, microcontrollers, etc.). These regulators are available in adjustable and fixed output voltages. The adjustable version can support output voltages down to 0.5V.

The µCap design of the MIC69301/2/3 is optimized for stability with low value, low-ESR ceramic output capacitors.

Features of the MIC69301/2/3 include thermal shutdown and current limit protection. Logic-enable and error flag pins are also available.

The MIC69301/2/3 is offered in TO-263, S-PAK and the ePad SOIC-8 packages. All packages have an operating temperature range of −40°C to +125°C.

Documents


Title
Title
Document Category
Date
Software - 02 Mar 2023
Linear regulator, startup Software 02 Mar 2023 Download
Software - 02 Mar 2023
Linear regulator, transient Software 02 Mar 2023 Download

Products


Title
Product
Title
MIC69303
Single Supply Low Vin, 3A LDO
MIC69303 Single Supply Low Vin, 3A LDO

Live Chat

Need Help?

Privacy Policy