We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC5503


The MIC5501/2/3/4 is an advanced general-purpose LDO ideal for powering general-purpose portable devices. The MIC5501/2/3/4 family of products provides a high-performance 300mA LDO in an ultra-small 1mm x 1mm package. The MIC5502 and MIC5504 LDOs include an auto-discharge feature on the output that is activated when the enable pin is low. The MIC5503 and MIC5504 have an internal pull-down resistor on the enable pin that disables the output when the enable pin is left floating. This is ideal for applications where the control signal is floating during processor boot up.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(MIC5503-1.8) Linear regulator startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC5503-1.8) Linear regulator load step transient Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC5503
General Purpose Single 300mA LDO with Enable Pull-Down
MIC5503 General Purpose Single 300mA LDO with Enable Pull-Down

Live Chat

Need Help?

Privacy Policy