We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC4606


The MIC4606 is an 85V full-bridge MOSFET driver that features adaptive dead time and shoot-through protection. The adaptive dead time circuitry actively monitors both sides of the full-bridge to minimize the time between high-side and low-side MOSFET transitions, thus maximizing power efficiency. Antishoot-through circuitry prevents erroneous inputs and noise from turning both MOSFETs of each side of the bridge on at the same time.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(MIC4606-2) Motor example, Transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC4606-1) Motor example, Transient Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC4606
85 V 1 A Full Bridge MOSFET Gate Driver
MIC4606 85 V 1 A Full Bridge MOSFET Gate Driver

Live Chat

Need Help?

Privacy Policy