We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation Model - MIC45M235


The MIC45M235 is a 16V rated, 35A Power Module that combines a PWM controller, a MOSFET driver with power MOSFETs, an inductor, and passives into a compact Land Grid Array (LGA) package. This power solution requires few external components while maintaining the ability to adjust key parameters to meet specific design requirements. It provides a highly efficient solution optimized for 12V input applications and low-voltage outputs. It has built-in protection features including pre-biased start-up, soft-start protection, overvoltage protection, thermally compensated overcurrent protection with hiccup mode, and thermal shutdown with auto-recovery.

Documents


Title
Title
Document Category
Date
Software Libraries and Firmware - 29 Sep 2026
MIC45M235 Analog Simulation Model Software Libraries and Firmware 29 Sep 2026 Download

Products


Title
Product
Title
MIC45M235
35A Power Module for Industrial and Edge AI
MIC45M235 35A Power Module for Industrial and Edge AI

Live Chat

Need Help?

Privacy Policy