We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC45205


Micrel’s MIC45205 is a synchronous step-down regulator module, featuring a unique adaptive ON-time control architecture. The module incorporates a DC-to-DC controller, power MOSFETs, bootstrap diode, bootstrap capacitor, and an inductor in a single package; simplifying the design and layout process for the end user. This highly-integrated solution expedites system design and improves product time-to-market. The internal MOSFETs and inductor are optimized to achieve high efficiency at a low output voltage. The fully-optimized design can deliver up to 6A current under a wide input voltage range of 4.5V to 26V, without requiring additional cooling.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(MIC45205-1) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC45205-1) Synchronous buck example, startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC45205-2) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC45205-2) Synchronous buck example, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC45205
26V/6A Synchronous Step Down Regulator Power Module w/Hyper Light Load™, Hyper Speed Control™
MIC45205 26V/6A Synchronous Step Down Regulator Power Module w/Hyper Light Load™, Hyper Speed Control™

Live Chat

Need Help?

Privacy Policy