We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC28515


The MIC28514/15 is a wide input range (4.5V-75V) integrated FET, 5A switching regulators. The MIC28514/15 is leveraging the latest enhanced high voltage COT controllers co-packaged with a pair of low FOM power trench N-Channel FETS with improved avalanche rating. The output voltage is adjustable down to 0.6V with +/- 1% accuracy. The MIC28515 offers a 'Mode" select pin allowing the user to choose in between Hyper Light load and Hyper Speed control operations. The Hyper Speed Control proprietary architecture allows for ultra-fast transient response while reducing the output capacitance. The MIC28514 offers the option of external "soft start" feature in place of "Mode" select pin allowing the user the flexibility to adjust soft start using an external capacitor. The MIC28514/15 offers a full suite of protection features to ensure safe operation of the device during fault conditions. These include UVLO, External soft start to reduce current inrush, hiccup current limit short circuit protection and thermal shutdown.     

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(MIC28515) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
(MIC28515) Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC28515
75V/5A DC-DC Switching Buck Regulator with Mode Select
MIC28515 75V/5A DC-DC Switching Buck Regulator with Mode Select

Live Chat

Need Help?

Privacy Policy