We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC24066


The MIC24066/7 are a family of high performance 36V synchronous switching regulators with 6A load current capability. The MIC24066/7 are wide input range (4.5V-36V) switching regulators with integrated FETs. The output voltage is adjustable down to 0.6V with ±1% accuracy. The Hyper Speed Control® proprietary architecture allows for ultra-fast transient response while reducing the output capacitance. These devices offer a full suite of protection features to ensure safe operation of the IC during fault conditions. These include UVLO, hiccup current limit short circuit protection and thermal shutdown. The MIC24066/7 are available in a 36-pin 5 mm x 6 mm, Wettable Flank VQFN with a junction operating range from -40°C to +125°C.

Documents


Title
Title
Document Category
Date
Software - 17 Jul 2025
High Performance Switching Buck Regulators, Transient Software 17 Jul 2025 Download
Software - 17 Jul 2025
High Performance Switching Buck Regulators, Startup Software 17 Jul 2025 Download

Products


Title
Product
Title
MIC24066
36V, 6A High Performance Switching Buck Regulator with External Soft Start
MIC24066 36V, 6A High Performance Switching Buck Regulator with External Soft Start

Live Chat

Need Help?

Privacy Policy