We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC23201


The MIC23201 is a high efficiency 2MHz 2A synchronous buck regulator with Hyper Speed Control.  Hyper Speed Control™ provides ultra-fast transient response which is perfectly suited for supplying processor core voltages. An additional benefit of this proprietary architecture is very low output ripple voltage throughout the entire load range with the use of small output capacitors.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous buck example, transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous buck example, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC23201
2MHz 2A Hyper Speed Control™ Synchronous Buck Regulator
MIC23201 2MHz 2A Hyper Speed Control™ Synchronous Buck Regulator

Live Chat

Need Help?

Privacy Policy