We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC23150


The MIC23150 is a high-efficiency 4MHz 2A synchronous buck regulator with HyperLight Load® mode. HyperLight Load provides very high efficiency at light loads and ultra-fast transient response which is perfectly suited for supplying processor core voltages. An additional benefit of this proprietary architecture is very low output ripple voltage throughout the entire load range with the use of small output capacitors. 

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Synchronous Buck example, transient load step Software 17 Aug 2020 Download
Software - 17 Aug 2020
Synchronous Buck example, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC23150
4MHz 2A HyperLight Load® Synchronous Buck Regulator
MIC23150 4MHz 2A HyperLight Load® Synchronous Buck Regulator

Live Chat

Need Help?

Privacy Policy