We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2164


The Micrel MIC2164/-2/-3/C are constant frequency, synchronous buck controllers featuring adaptive on-time control. The MIC2164/-2/-3/C are the first products in the new Hyper Speed Control™ family of buck controllers introduced by Micrel. The MIC2164/-2/-3/C controllers operate over an input supply range of 3V to 28V, and are independent of the IC supply voltage. The devices are capable of supplying 25A output current. While the MIC2164 operates at 300kHz, the MIC2164-2 operates at 600kHz, and the MIC2164-3 operates at 1MHz.

Documents


Search Documentation
Title
Document Category
Date
(MIC2164-2) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
(MIC2164-2) Synchronous buck example, start up Software 17 Aug 2020 Download
(MIC2164-3) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
(MIC2164-3) Synchronous buck example, start up Software 17 Aug 2020 Download
(MIC2164C) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
(MIC2164C) Synchronous buck example, start up Software 17 Aug 2020 Download
(MIC2164) Synchronous buck example, AC transient load step Software 17 Aug 2020 Download
(MIC2164) Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2164
28V, 300 KHz, Synchronous Buck Controller with Hyper Speed Control™
MIC2164 28V, 300 KHz, Synchronous Buck Controller with Hyper Speed Control™

Live Chat

Need Help?

Privacy Policy