We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MIC2128


The MIC2128 is a constant-frequency synchronous buck controllers featuring a unique adaptive ON-time control architecture. The MIC2128 operates over an input voltage range from 4.5V to 75V and can be used to supply load current up to 25A (Thermally Limited) . The output voltage is adjustable down to 0.6V with a guaranteed accuracy of ±1%. The device operates with programmable switching frequency from 270kHz to 800kHz.

Documents


Search Documentation
Title
Document Category
Date
(MIC2128) Synchronous buck example, AC transient Software 17 Aug 2020 Download
(MIC2128) Synchronous buck example, start up Software 17 Aug 2020 Download

Products


Title
Product
Title
MIC2128
75V Synchronous Buck Controllers Featuring Adaptive ON-Time Control and External Soft start
MIC2128 75V Synchronous Buck Controllers Featuring Adaptive ON-Time Control and External Soft start

Live Chat

Need Help?

Privacy Policy