We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MD0100


MD0100 is a high voltage, two terminal, bi-directional, current-limiting protection device. The two terminals are interchangeable. It is designed to protect a low noise receiver from the high voltage transmit pulses in ultrasound applications and is commonly referred to as a T/R (transmit and receive) switch. The MD0100 can be considered as a normally closed switch with a typical switching resistance of 15O that allows small signals to pass. Once the voltage drop across the two terminals exceeds a nominal value of ±2.0V, the device will start to turn off. In the off state, the MD0100 can withstand up to ±100V across its terminals. A small amount of current, typical of 200µA, is allowed to flow through. The applications for the MD0100 are not limited to just ultrasound. It can also be used for resettable fuses to protect power lines, output short circuit protection, and data acquisition.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Ultrasound T/R Switch Software 17 Aug 2020 Download

Live Chat

Need Help?

Privacy Policy