The MCP14A1201/2 devices are high-speed MOSFET drivers that are capable of providing up to 12.0A of peak current while operating from a single 4.5V to 18V supply. There are two output configurations available; inverting (MCP14A1201) and noninverting (MCP14A1202). These devices feature low shoot-through current, fast rise and fall times, and matched propagation delays which make them ideal for highswitching frequency applications.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software Libraries and Firmware - 18 Aug 2020
|
12.0A, Non-Inverting, MOSFET Driver | Software Libraries and Firmware | 18 Aug 2020 | Download |
| Title | Product |
Title |
|---|---|---|
|
MCP14A1202
12 A MOSFET Gate Driver with Low Input Threshold and Enable
|
MCP14A1202 | 12 A MOSFET Gate Driver with Low Input Threshold and Enable |
Live Chat