The MCP14A0453/4/5 devices are dual output high-speed MOSFET drivers that are capable of providing up to 4.5A of peak current while operating from a single 4.5V to 18V supply. There are three output configurations available: inverting (MCP14A0453), non-inverting (MCP14A0454), and complimentary (one inverting and one non-inverting output - MCP14A0455). These devices feature low shoot through current, fast rise and fall times, and short propagation delays which make them ideal for high switching frequency applications.
Title |
Title |
Document Category |
Date |
|
|---|---|---|---|---|
|
Software - 26 Aug 2025
|
Analog Simulation Model | Software | 26 Aug 2025 | Download |
| Title | Product |
Title |
|---|---|---|
|
MCP14A0454
Dual 4.5 A MOSFET Gate Driver with Low Threshold Input and Enable
|
MCP14A0454 | Dual 4.5 A MOSFET Gate Driver with Low Threshold Input and Enable |
Live Chat