We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - MCP14A0452


The MCP14A0451/2 devices are high-speed MOSFET drivers that are capable of providing up to 4.5A of peak current while operating from a single 4.5V to 18V supply. There are two output configurations available; inverting (MCP14A0451) and non-inverting (MCP14A0452). These devices feature low shoot through current, fast rise and fall times, and short propagation delays which make them ideal for high switching frequency applications. The MCP14A0451/2 family of devices offer enhanced control with Enable functionality. The active-high Enable pin can be driven low to drive the output of the MCP14A0451/2 low, regardless of the status of the Input pin. An integrated pull-up resistor allows the user to leave the Enable pin floating for standard operation. These devices are highly latch-up resistant under any condition within their power and voltage ratings. They can accept up to 500 mA of reverse current being forced back into their outputs without damage or logic upset. All terminals are fully protected against electrostatic discharge (ESD) up to 2 kV (HBM) and 200V (MM).

Documents


Title
Title
Document Category
Date
Software - 26 Aug 2025
Analog Simulation Model Software 26 Aug 2025 Download

Products


Title
Product
Title
MCP14A0451
4.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0451 4.5 A MOSFET Gate Driver with Low Threshold Input and Enable
MCP14A0452
4.5 A MOSFET Driver with Low Threshold Input and Enable
MCP14A0452 4.5 A MOSFET Driver with Low Threshold Input and Enable

Live Chat

Need Help?

Privacy Policy