We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - LX7219


The LX7219 is a digitally controlled step-down regulator IC with an integrated 22mΩ high-side P-channel MOSFET and a 13mΩ low-side N-channel MOSFET. It features Microsemi’s proprietary constant-frequency hysteretic control engine for near-instantaneous correction to line/load transients. It does not require high-ESR output capacitors and incorporates energy-saving “PSM” (Power Save or Pulse Skip Mode) at light loads, to extend battery life in mobile applications.
The LX7219 will operate from 2.7V to 5.5V and is available in 0.9V single slave address and 0.8V default output voltage (no voltage divider is necessary) with 4 slave addresses. The output voltage can also be adjusted with an external voltage divider up to 3.3V. 

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
LX7219_Startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
LX7219_Transient Software 17 Aug 2020 Download

Products


Title
Product
Title
LX7219
Synchronous Buck Regulator with I2C
LX7219 Synchronous Buck Regulator with I2C

Live Chat

Need Help?

Privacy Policy