We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - LR8


LR8 is a high voltage, low output current, adjustable linear regulator. It has a wide operating input voltage range of 13.2 - 450V. The output voltage can be adjusted from 1.20 - 440V provided that the input voltage is at least 12V greater than the output voltage. The output voltage can be adjusted by means of two external resistors R1 and R2 as shown in the typical application circuits. The LR8 regulates the voltage difference between VOUT and ADJ pins to a nominal value of 1.20V. The 1.20V is amplified by the external resistor ratio R1 and R2. An internal constant bias current of typically 10µA is connected to the ADJ pin. This increases VOUT by a constant voltage of 10µA times R2. The LR8 has current limiting and temperature limiting. The output current limit is typically 20mA and the minimum temperature limit is 125°C. An output short circuit current will therefore be limited to 20mA. When the junction temperature reaches its temperature limit, the output current and/or output voltage will decrease to keep the junction temperature from exceeding its temperature limit. For SMPS start-up circuit applications, the LR8 turns off when an external voltage greater than the output voltage of the LR8 is applied to VOUT of the LR8. To maintain stability, a bypass capacitor of 1.0µF or larger and a minimum DC output current of 500µA are required. The device is available in TO-243AA (SOT-89), TO-252 (D-PAK), and TO-92 packages.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
(LR8_SIMetrix) Load Transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
(LR8_SIMPLIS) Load Transient Software 17 Aug 2020 Download
Software - 17 Aug 2020
(LR8_SIMetrix) Startup Software 17 Aug 2020 Download
Software - 17 Aug 2020
(LR8_SIMPLIS) Startup Software 17 Aug 2020 Download

Products


Title
Product
Title
LR8
High Voltage Adjustable 3-Terminal Linear Regulator, 450V
LR8 High Voltage Adjustable 3-Terminal Linear Regulator, 450V

Live Chat

Need Help?

Privacy Policy