We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation - HV9930


The HV9930 is a variable frequency PWM controller IC, designed to control an LED lamp driver using a low-noise boost-buck (Ćuk) topology. The HV9930 uses a patent-pending hysteretic current-mode control to regulate both the input and output currents. This enables superior input surge immunity without the necessity for complex loop compensation. Input current control enables current limiting during startup, input under-voltage and output overload conditions. The HV9930 provides a low-frequency PWM dimming input that can accept an external control signal with a duty cycle of 0 - 100% and a high dimming ratio. The HV9930 based LED driver is ideal for LED lamps and RGB backlight applications with low voltage DC inputs. The HV9930 based LED Lamp drivers can achieve efficiency in excess of 80%.

Documents


Title
Title
Document Category
Date
Software - 17 Aug 2020
Hysteretic Boost-Buck LED Driver, AC Software 17 Aug 2020 Download
Software - 17 Aug 2020
Hysteretic Boost-Buck LED Driver, startup Software 17 Aug 2020 Download

Products


Title
Product
Title
HV9930
Hysteretic Boost-Buck (CUK) LED Driver IC
HV9930 Hysteretic Boost-Buck (CUK) LED Driver IC

Live Chat

Need Help?

Privacy Policy